Packaging information
Package | Pins SOT-23 (DBZ) | 3 |
Operating temperature range (°C) -40 to 105 |
Package qty | Carrier 1,000 | LARGE T&R |
Features for the MCP809
- Precise Monitoring of 3V, 3.3V, and 5V Supply Voltages
- Fully specified over temperature
- 140ms min. Power-On Reset Pulse Width, 240ms
Typical
- Active-low RESET Output (MCP809)
- Active-high RESET Output (MCP810)
- Specified RESET Output Valid for VCC≥1V
- Low Supply Current, 15µA typical
- Power supply transient immunity
All trademarks are the property of their respective owners.
Description for the MCP809
The MCP809/810 microprocessor supervisory circuits can be used to monitor the power supplies in microprocessor and digital systems. They provide a reset to the microprocessor during power-up, power-down and brown-out conditions.
The function of the MCP809/810 is to monitor the VCC supply voltage, and assert a reset signal whenever this voltage declines below the factory-programmed reset threshold. The reset signal remains asserted for 240ms after VCC rises above the threshold. The MCP809 has an active-low RESET output, while the MCP810 has an active-high RESET output.
Seven standard reset voltage options are available, suitable for monitoring 5V, 3.3V, and 3V supply voltages.
With a low supply current of only 15µA, the MCP809/810 are ideal for use in portable equipment. The MCP809/MCP810 are available in the 3-pin SOT23 package.