Packaging information
Package | Pins SOT-23 (DBV) | 5 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the TLV758P
- Input voltage range: 1.5 V to 6.0 V
- Adjustable output voltage:
- 0.55 V to 5.5 V
- Low dropout:
- 130 mV (max) at 500 mA (3.3 V OUT)
- High output accuracy: 0.7% (typical) and 1% (maximum over temperature)
- I Q: 25 µA (typical)
- Built-in soft-start with monotonic V OUT rise
- Packages:
- 2-mm × 2-mm WSON-6 (DRV)
- SOT23-5 (DBV)
- Active output discharge
Description for the TLV758P
The TLV758P is an adjustable 500-mA low-dropout (LDO) regulator . This device is available in a small, 6-pin, 2-mm × 2-mm WSON package and a 5-pin SOT23 package and consumes very low quiescent current and provides fast line and load transient performance. The TLV758P features an ultra-low dropout of 130 mV at 500 mA that can help improve the power efficiency of the system.
The TLV758P is optimized for a wide variety of applications by supporting an input voltage range from 1.5 V to 6.0 V and an externally adjustable output range of 0.55 V to 5.5 V. The low output voltage enables this LDO to power the modern microcontrollers with lower core voltages.
The TLV758P is stable with small ceramic output capacitors, allowing for a small overall solution size. A precision band-gap and error amplifier provides high accuracy of 0.7% (max) at 25°C and 1% (max) over temperature (85°C). This device includes integrated thermal shutdown, current limit, and undervoltage lockout (UVLO) features. The TLV758P has an internal foldback current limit that helps reduce the thermal dissipation during short-circuit events.