text.skipToContent text.skipToNavigation

TLV803EA29DBZR

Low-power 3-pin voltage supervisor (reset IC) with active-low open-drain reset

Availability: 6,182

Packaging

Package | PIN: SOT-23 (DBZ) | 3
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.57
10-24 $0.50
25-99 $0.46
100-249 $0.39
250-499 $0.35
500-749 $0.27
750-999 $0.21
1,000+ $0.18

Features

  • Ensured RESET output for VDD = 0.7 V to 6 V
  • Fixed time delay: 40 µs, 10 ms, 50 ms, 100 ms, 200 ms, 400 ms
  • Supply current (IDD): 250 nA (typical), 1 µA (maximum)
  • Output topology:
    • TLV809E: push-pull, active low
    • TLV803E: open-drain, active low
  • Under voltage detection:
    • High accuracy: ±0.5% (typical)
    • Nominal voltage monitor: 3 V, 3.3 V, 5 V
    • (VIT–): 1.7 V, 1.8 V, 1.9 V, 2.4 V, 2.64 V, 2.93 V,3.08 V, 4.38 V, 4.63 V
  • Package:
    • SOT23-3 (DBZ) (with pin 1 = GND)
    • SOT23-3 (DBZ) (with pin 1 = RESET)
    • SC-70 (DCK)
  • Temperature range:  –40°C to +125°C
  • Pin-to-pin compatible with MAX803/809, APX803/809

All trademarks are the property of their respective owners.

Texas Instruments  TLV803EA29DBZR

The TLV803E/TLV809E are enhanced alternatives to the TLV803, TLV853, TLV809, LM809, andTPS3809. TLV803E and TLV809E offer lower supply current for battery-powered applications, higheraccuracy, wider temperature range, and lower power-on reset (VPOR) forincreased system reliability.

The TLV8xxE family are low IQ (250 nA typical, 1 µA max), voltagesupervisory circuits (reset IC) that monitor VDD voltage level. These devices initiate a resetsignal whenever supply voltage VDD drops below the factory programmed falling threshold voltage,VIT–. The reset output remains low for a fixed reset time delaytD after the VDD voltage rises above the rising voltage threshold(VIT+) which is equivalent to the falling threshold voltage(VIT-) plus hysteresis (VHYS).

These devices have integrated glitch immunity to ignore fast transients on the VDD pin.The low current consumption and high accuracy (±0.5% typical) makes these voltage supervisors idealfor use in low-power and portable applications. The TLV8xxE devices are specified to have thedefined output logic state for supply voltages down to VPOR = 0.7 V. TheTLV8xxE devices are available in industry standard 3-pin SOT23 (DBZ) package and 3-pin, SC70 (DCK)package.