Packaging information
Package | Pins HVSSOP (DGN) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the TPS2511-Q1
- Qualified for Automotive Application
- AEC-Q100 Qualified with the Following Results:
- Device Temperature Grade 1:
–40°C to 125°C Ambient Operating Temperature Range - Device HMB ESD Classification Level H2
- Device CDM ESD Classification Level C3B
- Device Temperature Grade 1:
- Supports a DCP Shorting D+ to D–
- Supports a DCP Applying 2.0 V on D+ and 2.7 V on D–
(or 2.7 V on D+ and 2.0 V on D–) - Supports a DCP Applying 1.2 V on Data Lines
- Automatically Switch D+ and D– Lines Connections
for an Attached Device - Hiccup Mode for Short-Circuit Protection
- Provides CS Pin for USB Cable Compensation
- Programmable Current Limit (ILIM_SET Pin)
- 80-mΩ typical High-Side MOSFET
- Accurate ±10% Current-Limit at 2.3 A typical
- Meets USB Power Switch Requirements
- Drop-In and List of materials Compatible with TPS2511
- Operating Range: 4.5 V to 5.5 V
- Available in MSOP, 8-Pin Package
- UL Listed and CB File Number E169910
Description for the TPS2511-Q1
The TPS2511-Q1 is a USB dedicated charging port (DCP) controller and current limiting power switch. An auto-detect feature monitors USB data line voltage, and automatically provides the correct electrical signatures on the data lines to charge compliant devices among the following charging schemes: Divider DCP, required to apply 2.7 V on D+ and 2.0 V on D– or 2.0 V on D+ and 2.7 V on D–;BC1.2 DCP, required to short D+ to D–;1.2 V on both D+ and D–.
The TPS2511-Q1 is a 80-mΩ power-distribution switch intended for applications where heavy capacitive loads and short-circuits are likely to be encountered. This device also provides hiccup mode when the output (OUT) voltage is less than 3.80 V typical or when an over-temperature protection occurs during an overload condition. Accurate and programmable current limit provides flexibility and convenience for applications. The TPS2511-Q1 provides a CS pin for USB cable resistance compensation and a EN pin to turn on and turn off the device.