text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

TPS542A50RJMR ACTIVE

4-V to 18-V input, voltage mode, 15-A synchronous SWIFT™ step-down converter with I2C interface

US ECCN: EAR99 US/Local Export Classification Number

Inventory:

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
VQFN-HR (RJM) | 33 3,000 | LARGE T&R -40 to 150
Package | Pins VQFN-HR (RJM) | 33
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 150
View TI packaging information

Features for the TPS542A50

  • Integrated 9.1-mΩ and 2.6-mΩ MOSFETs support up to 15-A output current
  • 0.5-V to 5.5-V output voltage range
  • Fixed-frequency voltage control mode with selectable internal compensation
  • Seven selectable frequency settings from 400 kHz to 2.2 MHz
  • Synchronizes to an external clock
  • Fully differential remote sense
  • Device configurable by analog pinstrap resistors or through I2C interface
  • VOUT adjustment with controlled slew rate through I2C from –20% to +10% in 0.25% steps
  • Six selectable overcurrent limits, four soft-start slew rates, and two I2C addresses
  • Monotonic start-up into pre-biased outputs
  • EN pin allowing for adjustable input UVLO
  • Power good indicator
  • 17-µA typical shutdown quiescent current draw
  • Selectable FCCM or PFM for light load efficiency
  • –40 to +150°C operating junction temperature
  • 4-mm × 4.5-mm VQFN package
  • Create a custom design using the TPS542A50 with the WEBENCH Power Designer

Description for the TPS542A50

The TPS542A50 is a high-efficiency synchronous buck converter with differential remote sense and I2C. This device features fixed-frequency, voltage-control mode with pinstrap selectable internal compensation for reduced system cost and complexity. The PWM can be synchronized to an external clock through the SYNC pin. Other key features include PFM for high light load efficiency, low shutdown quiescent current draw, adjustable UVLO through the EN pin and monotonic start up into pre-biased conditions. This device also features an I2C interface for device configuration and output voltage adjustment. The TPS542A50 is a lead-free device. It is fully RoHS compliant without exemption.

Pricing


Qty Price (USD)
1-99 5.465
100-249 4.455
250-999 3.502
1,000+ 2.97