Packaging information
Package | Pins VQFN (RHL) | 14 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS54622-EP
- Integrated 26-mΩ and 19-mΩ MOSFETs
- Split power rail: 1.6 V to 17 V on PVIN
- 200-kHz to 1.6-MHz switching frequency
- Synchronizes to external clock
- 0.6V ±1% voltage reference overtemperature
- Hiccup current limit
- Monotonic start-up into prebiased outputs
- Adjustable slow start and power sequencing
- Power good output monitor for undervoltage and overvoltage
- Adjustable input undervoltage lockout
-
Pin compatible with TPS54620
- For SWIFT™ documentation, visit http://www.ti.com/swift
- Create a custom design using the TPS54622-EP with the WEBENCH Power Designer
Description for the TPS54622-EP
The TPS54622-EP device in thermally enhanced 3.5-mm × 3.5-mm VQFN package is a full-featured 17-V, 6-A synchronous step-down converter optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and by selecting a high switching frequency, reducing the footprint of the inductor.
The output voltage start-up ramp is controlled by the SS/TR pin, which allows operation as either a stand-alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open-drain power good pins.
Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit that prevents current runaway. There is also a low-side sinking current limit that turns off the low-side MOSFET to prevent excessive reverse current. Hiccup protection is triggered if the overcurrent condition has persisted for longer than the preset time. Thermal hiccup protection disables the device when the die temperature exceeds the thermal shutdown temperature and enables the part again after the built-in thermal shutdown hiccup time.