TPS62810QWRWYRQ1
Automotive 2.75-V to 6-V, 4-A step-down converter in a 2mm x 3mm wettable-flanks QFN package
Packaging
Package | PIN: | VQFN-HR (RWY) | 9 |
---|---|
Temp: | Q (-40 to 125) |
Carrier: | Cut Tape |
Qty | Price |
---|---|
1-9 | $2.50 |
10-24 | $2.25 |
25-99 | $2.10 |
100-249 | $1.84 |
250-499 | $1.72 |
500-749 | $1.46 |
750-999 | $1.24 |
1000+ | $1.18 |
Features
- AEC-Q100 qualified for automotive applications
- Device temperature grade 1:
–40°C to +125°CTA
- Device temperature grade 1:
- Input voltage range: 2.75 V to 6 V
- Family of 1 A, 2 A, 3 A and 4 A
- Quiescent current 15-µA typical
- Output voltage from 0.6 V to 5.5 V
- Output voltage accuracy ±1% (PWM operation)
- Adjustable soft-start
- Forced PWM or PWM and PFM operation
- Adjustable switching frequency of
1.8 MHz to 4 MHz - Precise ENABLE input allows
- User-defined undervoltage lockout
- Exactsequencing
- 100% duty cycle mode
- Active output discharge
- Spread spectrum clocking - optional
- Fold-back overcurrent protection - optional
- Power good output with window comparator
- Package with wettable flanks
All trademarks are the property of their respective owners.
Texas Instruments TPS62810QWRWYRQ1
The TPS6281x-Q1 is family of pin-to-pin 1-A, 2-A, 3-A and 4-A synchronous step-downDC/DC converters. All devices offer high efficiency and ease of use. The TPS6281x-Q1 family isbased on a peak current mode control topology. TPS6281x-Q1 is designed for automotive applicationssuch as Infotainment and advanced driver assistance systems. Low resistive switches allow up to 4-Acontinuous output current at high ambient temperature. The switching frequency is externallyadjustable from 1.8 MHz to 4 MHz and can also be synchronized to an external clock in the samefrequency range. In PWM/PFM mode, the TPS6281x-Q1 automatically enter Power Save Mode at lightloads to maintain high efficiency across the whole load range. The TPS6281x-Q1 provide 1% outputvoltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy.The SS/TR pin allows setting the start-up time or forming tracking of the output voltage to anexternal source. This allows external sequencing of different supply rails and limiting the inrushcurrent during start-up.
The TPS6281x-Q1 is available in a 3-mm x 2-mm VQFN package with wettable flanks.