text.skipToContent text.skipToNavigation

TPS65217DRSLR

Power Management IC (PMIC) w/ 3 DC/DCs, 4 LDOs, linear battery charger & white LED driver

Availability: 2,979

Packaging

Package | PIN: VQFN (RSL) | 48
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $4.46
10-24 $4.01
25-99 $3.75
100-249 $3.36
250-499 $3.14
500-749 $2.73
750-999 $2.36
1000+ $2.31

Features

  • Charger and Power Path
    • 2-A Output Current on Power Path
    • Linear Charger; 700-mA Maximum Charge Current
    • 20-VTolerant USB and AC Inputs
    • Thermal Regulation, SafetyTimers
    • Temperature Sense Input
  • Step-Down Converter (DCDC1, DCDC2, DCDC3)
    • Three Step-Down Converter With Integrated SwitchingFETs
    • 2.25-MHz Fixed Frequency Operation
    • Power-Save Modeat Light-Load Current
    • Output Voltage Accuracy in PWM Mode±2%
    • 100% Duty Cycle for Lowest Dropout
    • Typical 15-µAQuiescent per Converter
    • Passive Discharge to Ground When Disabled
  • LDO Regulators (LDO1, LDO2)
    • Two Adjustable LDOs
    • LDO2 can be Configured to TrackDCDC3
    • Typical 15-µA Quiescent Current
  • Load Switches (LDO3, LDO4)
    • Two Independent Load Switches That Can Be Configured as LDOs
  • WLED Driver
    • Internally Generated PWM for Dimming Control
    • 38-VOpen-LED Protection
    • Supports Two Strings of up to 10 LEDs at 25 mAEach
    • Internal Low-Side Current Sinks
  • Protection
    • Undervoltage Lockout and Battery Fault Comparator
    • Always-On Push-Button Monitor
    • Hardware Reset Pin
    • PasswordProtected I2C Registers
  • Interface
    • I2C Interface (Address 0x24)
    • Password-Protected I2C Registers

All trademarks are the property of their respective owners.

Texas Instruments  TPS65217DRSLR

The TPS65217x is asingle-chip power management IC (PMIC) specifically designed to power the AM335xARM®Cortex®-A8 processor in portable and 5-Vline-powered applications. The PMIC device provides a linear battery charger for single-cell Li-ionand Li-polymer batteries, dual-input power path, three step-down converters, four low-dropout (LDO)regulators, and a high-efficiency boost converter to power two strings of up to 10 LEDs each. Thesystem can be supplied by any combination of USB port, 5-V AC adaptor, or Li-Ion battery. Thedevice is characterized across a –40°C to +105°C temperature range which makes it suitable forindustrial applications. Three high-efficiency 2.25-MHz step-down converters can providing the corevoltage, memory, and I/O voltage for a system. The TPS65217x device comes in a 48-pin leadless package (6-mm × 6-mm VQFN)with a 0.4-mm pitch.