TPS72625DCQR image

TPS72625DCQR LAST TIME BUY

1-A, ultra-low-dropout voltage regulator with power good & enable

LAST TIME BUY custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS72625DCQ OBSOLETE
Package qty | Carrier 78 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
Package | Pins SOT-223 (DCQ) | 6
Operating temperature range (°C)
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPS726

  • 1-A Low-Dropout Regulator Supports Input Voltages Down to 1.8-V
  • Available in 1.26-V, 1.5-V, 1.6-V, 1.8-V, 2.5-V
  • Stable With Any Type/Value Output Capacitor
  • ±2% Output Voltage Tolerance Over Line, Load, and Temperature (–40°C to +125°C)
  • Integrated Supervisor (SVS) With 200-ms
    RESET Delay Time
  • Low 170-mV Dropout Voltage at 1 A (TPS72625)
  • Low 210-µA Ground Current at Full Load
  • Less than 1-µA Standby Current
  • Integrated UVLO with Thermal and Overcurrent Protection
  • 5-Lead SOT223 or DDPAK Surface-Mount Package
  • APPLICATIONS
    • PCI Cards
    • Modem Banks and Telecom Boards
    • DSP, FPGA, and Microprocessor Power Supplies
    • Portable, Battery-Powered Applications
    • 1.26-V Core Voltage for the Following DSPs:
      • TMS320vC5501
      • TMS320vC5502

Description for the TPS726

The TPS726xx family of 1-A low-dropout (LDO) linear regulators has fixed voltage options available that are commonly used to power the latest DSPs, FPGAs, and microcontrollers. The integrated supervisory circuitry provides an active low RESET signal when the output falls out of regulation. The no capacitor/any capacitor feature allows the customer to tailor output transient performance as needed. Therefore, compared to other regulators capable of providing the same output current, this family of regulators can provide a stand alone power supply solution or a post regulator for a switch mode power supply.

These regulators operate over a wide range of input voltages (1.8 V to 6 V) and have very low dropout (170 mV at 1-A). Ground current is typically 210 µA at full load and drops to less than 80 µA at no load. Standby current is less than 1 µA.

Unlike some regulators that have a minimum current requirement, the TPS726xx family is stable with no output load current. The low noise capability of this family, coupled with its high current operation and ease of power dissipation, make it ideal for telecom boards, modem banks, and other noise sensitive applications.

The TPS726xx is available in either a SOT223 or DDPAK package. The TPS726126 is available in a SOT223 package only.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS72625DCQ OBSOLETE
Package qty | Carrier 78 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more