Packaging information
Package | Pins WSON (DSE) | 6 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS727
- Very Low Dropout:
- 65 mV Typical at 100 mA
- 130 mV Typical at 200 mA
- 163 mV Typical at 250 mA
- 2% Accuracy Over Load, Line, Temperature
- Ultralow IQ: 7.9 µA
- Excellent Load Transient Performance:±50 mV for
200 mA Loading and Unloading Transient - Available in Fixed-Output Voltages From 0.9 V to
5 V Using Innovative Factory EEPROM Programming - High PSRR: 70 dB at 1 kHz
- Stable with a 1.0-µF Ceramic Capacitor
- Thermal Shutdown and Overcurrent Protection
- Available in 4-Ball, 0.4-mm Pitch Wafer-Level
Chip Scale and 1.5-mm × 1.5-mm SON Packages
Description for the TPS727
The TPS727 family of low-dropout (LDO) linear regulators are ultralow quiescent current LDOs with excellent line and ultra-fast load transient performance and are designed for power-sensitive applications. The LDO output voltage level is preset by the use of innovative factory EEPROM programming. A precision band-gap and error amplifier provides overall 2% accuracy over load, line, and temperature extremes. The TPS727 family is available in 1.5-mm × 1.5-mm SON and wafer chip-scale (WCSP) packages that make the devices ideal for handheld applications. This family of devices is fully specified over a temperature range of TJ = –40°C to +125°C.