Packaging information
Package | Pins VSON (DRC) | 10 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS74701-Q1
- AEC-Q100 qualified for automotive
applications:
- Temperature grade 1: –40°C to +125°C, T A
- V OUT range: 0.8 V to 3.6 V
- V IN range: 0.8 V to 5.5 V
- V BIAS range: 2.7 V to 5.5 V
- Low dropout: 20 mV typical at 500 mA, V BIAS = 5 V
- Power-good (PG) output allows supply monitoring or provides a sequencing signal for other supplies
- 0.95% accuracy over line, load, and temperature
- Programmable soft start provides linear voltage start-up
- V BIAS permits low V IN operation with good transient response
- Stable with any output capacitor ≥ 2.2 µF
- Available in a small 3-mm × 3-mm 10-pin VSON package
Description for the TPS74701-Q1
The TPS74701-Q1 low-dropout (LDO) linear regulator provides an easy-to-use, robust power management solution for a wide variety of applications. The user-programmable soft-start minimizes stress on the input power source by reducing capacitive inrush current and the monotonic start-up is designed for powering many different types of processors and ASICs. The enable input and power-good output allow easy sequencing with external regulators, allowing a solution to be configured that meets the sequencing requirements for a wide range of applications with special start-up requirements.
A precision reference and error amplifier deliver 0.95% accuracy over load, line, temperature, and process. The device is stable with any type of capacitor greater than or equal to 2.2 µF, and is fully specified per AEC-Q100.