5-pin (YKA) package image

TPS7A1011PYKAR ACTIVE

300-mA, low-VIN (0.75-V), ultra-low-IQ, low-dropout voltage regulator with enable

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
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
Package | Pins DSBGA (YKA) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 12,000 | LARGE T&R

Features for the TPS7A10

  • Ultra-Low Input Voltage Range: 0.75 V to 3.3 V
  • Ultra-Low Dropout for Minimum Power Loss:
    • 70 mV (Maximum) at 300 mA (VOUT > 1.0 V), YKA Package
  • Low Quiescent Current:
    • VIN IQ = 1.6 µA (Typical)
    • VBIAS IQ = 6 µA (Typical)
  • 1.5% Accuracy over Load, Line, and Temperature
  • High PSRR: 60 dB at 1 kHz
  • Available in Fixed-Output Voltages:
    • 0.5 V to 3.0 V (in 50-mV Steps)
  • VBIAS Range: 1.7 V to 5.5 V
  • Packages:
    • 0.74-mm × 1.09-mm WCSP-5
    • 1.50-mm × 1.50-mm WSON-6
  • Built-In Soft Start With Monotonic VOUT Rise
  • Active Output Discharge

Description for the TPS7A10

The TPS7A10 is an ultra-small, low quiescent current, low-dropout regulator (LDO) that can source 300 mA with an outstanding ac performance (load and line transient responses). This device has an input range of 0.75 V to 3.3 V, and output range of 0.5 V to 3.0 V with a very high accuracy of 1.5% over load, line and temperature. This performance is ideal for powering the lower core voltages of the modern MCUs and analog sensors.

The main power path is through VIN and can be connected to a power supply as low as 70 mV above the output voltage. This device supports very low input voltages with the use of an additional VBIAS rail that is used to power the internal circuitry of the LDO. Both VIN and VBIAS consume very low quiescent current of 1.6 µA and 6 µA, respectively. The low IQ and ultra-low dropout features helps in increasing the efficiency of the solution in the power-sensitive applications. For example, VIN can be an output of a high-efficiency, DC/DC step-down regulator, and the VBIAS pin can be connected to a rechargeable battery.

The TPS7A10 is equipped with an active pull-down circuit to quickly discharge the output when disabled, and provides a known start-up state.

The TPS7A10 is available in an ultra-small, 5-pin DSBGA (YKA) package that makes the device suitable for space-constrained applications. The device is also available in a 6-pin WSON (DSE) package.


Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more