16-pin (HKR) package image

TPS7H1101HKR/EM ACTIVE

Radiation-hardened QMLV, 1.5-V to 7-V input, 3-A low-noise adjustable low-dropout (LDO) regulator

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Exempt
REACH Yes
Lead finish / Ball material NIAU
MSL rating / Peak reflow N/A for Pkg Type
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
Package | Pins CFP (HKR) | 16
Operating temperature range (°C) 25 to 25
Package qty | Carrier 25 | TUBE

Features for the TPS7H1101A-SP

  • 5962R13202 (1):
    • Radiation hardness assurance (RHA) qualified up to total ionizing dose (TID) 100 krad(Si)
    • ELDRS-free: 100 krad(Si)
    • Dose rate: 10 mrad(Si)/s
    • Single event latch-up (SEL) immune to LET = 85 MeV-cm2/mg
    • SEB and SEGR immune to LET = 85 MeV-cm2/mg
    • SET/SEFI onset threshold > 40 MeV-cm2/mg(2)
      • Specifically designed to always upset low to avoid damage to critical downstream component
    • SET/SEFI cross-section plot(2)
  • Ultra-low VIN range: 1.5 V to 7 V
  • 3-A maximum output current
  • Current share/parallel operation to provide up to 6-A output current
  • Stable with ceramic output capacitor
  • ±2% accuracy over line, load, and temperature
  • Programmable soft start through external capacitor
  • Input enable across all input voltages and power-good output for power sequencing
  • Ultra-low dropout LDO voltage: 62 mV at 1 A (25°C), VOUT = 1.8 V
  • Low noise: 20.33 µVRMS, VIN = 2 V, VOUT = 1.8 V at 3 A
  • PSRR: over 45 dB at 1 kHz
  • Excellent load/line transient response
  • Foldback current limit
  • See the Design and development tab
  • Thermally-enhanced CFP package, 0.4° C/W RθJC

Description for the TPS7H1101A-SP

The TPS7H1101A-SP is an improved version of the TPS7H1101-SP allowing the use of the enable feature across the entire input voltage range. It is a radiation-hardened LDO linear regulator that uses a PMOS pass element configuration. It operates over a wide range of input voltage, from 1.5 V to 7 V while offering excellent PSRR. The TPS7H1101A-SP features a precise and programmable foldback current limit implementation with a very-wide adjustment range. To support the complex power requirements of FPGAs, DSPs, or microcontrollers, the TPS7H1101A-SP provides enable on and off functionality, programmable soft start, current sharing capability, and a Power Good open-drain output.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more