Packaging information
Package | Pins TO-263 (KTT) | 3 |
Operating temperature range (°C) 0 to 125 |
Package qty | Carrier 500 | LARGE T&R |
Features for the UA78
- 3-Terminal Regulators
- Available in fixed 5-V/8-V/10-V/12-V/
15-V/24-V options - Output Current up to 1.5 A
- Internal Thermal-Overload Protection
- High Power-Dissipation Capability
- Internal Short-Circuit Current Limiting
- Output Transistor Safe-Area Compensation
- Output Capacitor Not Needed for Stability
Description for the UA78
This series of fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. These applications include on-card regulation for elimination of noise and distribution problems associated with single-point regulation. Each of these regulators can deliver up to 1.5 A of output current. The internal current-limiting and thermal-shutdown features of these regulators essentially make them immune to overload. In addition to use as fixed-voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents, and also can be used as the power-pass element in precision regulators.