Packaging information
Package | Pins SOT-223 (DCY) | 4 |
Operating temperature range (°C) 0 to 125 |
Package qty | Carrier 80 | TUBE |
Features for the UA78M
- Input voltage range (VIN): 5.3V to 35V
- Output voltage range (VOUT): 3.3V to 12V
- Output current (IOUT): Up to 500mA
- Quiescent current IQ: 4.5mA
- Built-in short-circuit current limiting and thermal protection
- Stable without any external components
- Operating temperature range:
- Legacy chip C versions: 0°C to +125°C
- Legacy chip I version: –40°C to +125°C
- New chip: –40°C to +125°C
- Packages:
- 3-pin, 6.5mm × 7mm SOT-223
- 3-pin, 6.6mm × 10.11mm TO-252
Description for the UA78M
The UA78M fixed-voltage integrated-circuit voltage regulators is designed for a wide range of applications. Use the UA78M for on-card regulation to eliminate noise and distribution problems associated with single-point regulation. The UA78M is also used with power-pass elements to make high-current voltage regulators. The UA78M delivers up to 500mA of output current. Additionally, the UA78M does not need an external capacitor for stable operation across the load current range. The internal current-limiting and thermal-shutdown features of this regulator help protect the device from overload.
The UA78M is characterized for the junction temperature range of –40°C to +125°C. See the Device Nomenclature table for more details.