10-pin (HKU) package image

UC1843BHKU/EM ACTIVE

Radiation-hardened QMLV, 30-V input, 1-A single-output 500-kHz PWM controller, 100% duty cycle

open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Exempt
REACH Yes
Lead finish / Ball material NIAU
MSL rating / Peak reflow N/A for Pkg Type
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
Package | Pins CFP (HKU) | 10
Operating temperature range (°C) 25 to 25
Package qty | Carrier 25 | TUBE

Features for the UC1843B-SP

  • QML class V (QMLV) qualified, SMD 5962-86704
  • 5962R8670412VYC:
    • Radiation hardness assurance (RHA) up to 100-krad(Si) total ionizing dose (TID)
  • Optimized for offline and DC-to-DC converters
  • Low start-up current (< 0.5 mA)
  • Trimmed oscillator discharge current
  • Automatic feed forward compensation
  • Pulse-by-pulse current limiting
  • Enhanced load response characteristics
  • Undervoltage lockout (UVLO) with hysteresis
  • Double-pulse suppression
  • High-current totem-pole output
  • Internally-trimmed bandgap reference
  • 500-kHz operation
  • Low RO error amplifier

Description for the UC1843B-SP

The UC1843B-SP control IC is a radiation hardened pin-for-pin compatible version of the UC1843A-SP. Providing the necessary characteristics to control current-mode switched-mode power supplies, this device has improved features. Start-up current is specified to be less than 0.5 mA and oscillator discharge is trimmed to 8.3 mA. During UVLO, the output stage can sink at least 10 mA at less than 1.2 V for VCC over 5 V.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more