Packaging information
Package | Pins HTSSOP (PWP) | 16 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,000 | LARGE T&R |
Features for the UCD8220-Q1
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1: –40°C to 125°C
Ambient Operating Temperature Range - Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C4B
- Device Temperature Grade 1: –40°C to 125°C
- For Digitally Managed Power Supplies Using µCs
or the TMS320™ DSP Family - Voltage or Peak Current Mode Control with Cycle-
by-Cycle Current Limiting - Clock Input from Digital Controller to Set Operating
Frequency and Max Duty Cycle - Analog PWM Comparator
- 2-MHz Switching Frequency
- 110-V Input Startup Circuit and Thermal Shutdown
(UCD8620) - Internal Programmable Slope Compensation
- 3.3-V, 10-mA Linear Regulator
- DSP/µC Compatible Inputs
- Dual ±4-A TrueDrive™ Integrated Circuit High
Current Drivers - 10-ns Typical Rise and Fall Times with 2.2-nF
- 25-ns Input-to-Output Propagation Delay
- 25-ns Current Sense-to-Output Propagation Delay
- Programmable Current-Limit Threshold
- Digital Output Current-Limit Flag
- 4.5-V to 15.5-V Supply Voltage Range
Description for the UCD8220-Q1
The UCD8220-Q1 analog pulse-width modulator (PWM) device is used in digitally managed power supplies using a microcontroller or the TMS320 DSP family.
The UCD8220-Q1 device is a double-ended PWM controller configured with push-pull drive logic.
Systems using the UCD8220-Q1 device close the PWM feedback loop with traditional analog methods, but the UCD8220-Q1 controller includes circuitry to interpret a time-domain digital pulse train. The pulse train contains the operating frequency and maximum duty cycle limit which are used to control the power supply operation. The device circuitry eases implementation of a converter with high level control features without the added complexity or possible PWM resolution limitations of closing the control loop in the discrete time domain.
The UCD8220-Q1 device can be configured for either peak current mode or voltage mode control. The device provides a programmable current-limit function and a digital output current-limit flag which can be monitored by the host controller to set the current limit operation. For fast switching speeds, the output stage uses the TrueDrive output circuit architecture, which delivers rated current of ±4-A into the gate of a MOSFET. Finally the device also includes a 3.3-V, 10-mA linear regulator to provide power to the digital controller or act as a reference in the system.
The UCD8220-Q1 controller is compatible with the standard 3.3-V I/O ports of UCD9K digital power controllers, DSPs, microcontrollers, or ASICs and is offered in the PowerPAD™ integrated circuit package HTSSOP.