供電設備 (PSE) 使用安全、有效率且符合成本效益的解決方案,為乙太網路纜線供電。我們的 PSE 控制器符合 IEEE 802.3af、802.3at 與 802.3bt 標準的電源要求。我們豐富的參考設計產品組合讓 PoE 設計變得更簡單。我們也為乙太網路交換器設計人員提供可配置的系統韌體解決方案 (FirmPSE)。運用我們使用方便的 GUI,FirmPSE 可為複雜多埠 (24 與 48 通道) 設計的生產等級連接埠電源管理產生乙太網路交換器代碼。
依類別瀏覽
依功能選擇
技術資源
Application brief
Choosing PoE PSE System Software Solutions
了解三種不同 PSE 系統軟體解決方案,挑選最適合您應用的解決方案。
Application brief
Using the TPS23861 and TPS23882B in Autonomous Mode Features and Benefits
閱讀 PSE 應用中自主模式的優點。
Analog Design Journal
Challenges and solutions for PoE systems in Ethernet switches
了解如何克服乙太網路交換器中的 PSE 設計挑戰。
探索精選應用
乙太網路與網路交換器
Support the current Ethernet- and Internet of Things-driven climate with our PoE power sourcing equipment
閘道與路由器
Advance the capacity of the Internet of Things (IoT) by adding PoE-capable products to small business, gateway, edge and core routers
直通無線存取點
Extend the future of connectivity with our PoE power sourcing equipment
Support the current Ethernet- and Internet of Things-driven climate with our PoE power sourcing equipment
By carrying power through Ethernet cables, PoE makes it possible to connect more devices to the Internet of Things. For switch designs, PoE offers benefits such as:
- Multiple levels of protection for overload, short circuit and overtemperature conditions
- System status and fault diagnostics access through a central controller that can access every port
- Flexibility in the number of ports; our devices support as many as eight channels
特色資源
終端設備/子系統
參考設計
- TIDA-050026-23881 – 適合多埠應用的 24 埠 (PoE 2、4 對) 電源設備參考設計
- TIDA-050026-23882 – 適合多埠應用的 24 埠 (PoE 2、2 對) 電源設備參考設計;
產品
硬件開發
- PSEMTHR24EVM-081 – 適用於 24 埠 IEEE 802.3bt 就緒 PSE 系統的主機板
- TPS23881EVM-008 – 適合 IEEE 802.3bt 就緒 PoE PSE 應用的 TPS23881 子卡
- TPS23882EVM-084 – TPS23882 Type-3、30W、2 對、PSE 子板 (用於 24 埠 PSE 系統)
技術資源
- Challenges and solutions for PoE systems in Ethernet switches – Analog Design Journal
- Choosing PoE PSE System Software Solutions – Application brief
設計工具和模擬
- PSPICE-FOR-TI – PSpice® for TI 設計與模擬工具
Advance the capacity of the Internet of Things (IoT) by adding PoE-capable products to small business, gateway, edge and core routers
Our portfolio of PoE power sourcing equipment enables routers to bridge the trade-offs between scalability and cost by introducing an efficient way to deliver both power and data over the same cable.
特色資源
終端設備/子系統
參考設計
- TIDA-00465 – 單連接埠、乙太網路供電、第 2 類自動模式 PSE 參考設計
- PMP20588 – 全自主式單埠第 2 類 (30W) PoE PSE 參考設計
- TIDA-01411 – 2 型 PoE PSE、6kV 雷擊突波參考設計
硬件開發
- TPS23861EVM-612 – 適用於四路 IEEE 802.3at PoE PSE 控制器的 TPS23861EVM-612 評估模組
- TPS23881EVM-008 – 適合 IEEE 802.3bt 就緒 PoE PSE 應用的 TPS23881 子卡
- BOOST-PSEMTHR-007 – 適合 IEEE 802.3bt 就緒 PoE PSE 應用的 TPS2388x 主機板
技術資源
- Make your PSE system smarter and more efficient – Technical article
- Using the TPS23861 and TPS23882B in Autonomous Mode Features and Benefits – Application brief
設計工具和模擬
- PSPICE-FOR-TI – PSpice® for TI 設計與模擬工具
Extend the future of connectivity with our PoE power sourcing equipment
Modern wireless local area network (WLAN)/Wi-Fi® access points can power downstream devices and extend WLAN ranges. Our power sourcing equipment elminates the need for a PoE injector and enables daisy-chained access points to signficantly extend overall coverage.
特色資源
硬件開發
- TPS23861EVM-612 – 適用於四路 IEEE 802.3at PoE PSE 控制器的 TPS23861EVM-612 評估模組
- TPS23881EVM-008 – 適合 IEEE 802.3bt 就緒 PoE PSE 應用的 TPS23881 子卡
- BOOST-PSEMTHR-007 – 適合 IEEE 802.3bt 就緒 PoE PSE 應用的 TPS2388x 主機板
技術資源
- Challenges and solutions for PoE systems in Ethernet switches – Analog Design Journal
設計工具和模擬
- PSPICE-FOR-TI – PSpice® for TI 設計與模擬工具
設計與開發資源
參考設計
適合多埠應用的 24 埠 (PoE 2、4 對) 電源設備參考設計
此參考設計展示了適合乙太網路供電 (PoE) 應用的 Type-4(PoE 2,4 對)24 埠乙太網路交換器,其針對 IEEE 802.3bt (PoE 2) 應用,每埠可傳送高達 90W,而針對非標準應用,每埠最高可傳送 120W。基於 MSP430F523x 系列之基礎,我們適用於此設計的 FirmPSE 系統軟體可透過與系統即時通訊和韌體自訂,縮短上市時間並釋放寶貴的軟體資源。此設計支援優先級電源管理、多電源供應器、舊版 PD 偵測、現場可升級性、與主機的 UART/I2C 通訊等。此外,其中兩種設計可透過邊緣連接器串聯,以支援多達 48 埠的 PSE 系統。
所需硬體清單
子卡
TPS23882B 子卡 type-3、30-W、雙對、八埠系統 PSE
TPS23882B1EVM-008 子卡具有八通道,IEEE 802.3bt 就緒 (Type-3、30-W) 2 對 PSE 控制器。
參考設計
2 型 PoE PSE、6kV 雷擊突波參考設計
此參考設計以 TI TPS23861 PSE 控制器為基礎,為乙太網路供電 (PoE) 供電設備 (PSE) 系統提供雷擊突波防護解決方案。實作此類保護的需要通常取決於 PSE 的工作環境和 PSE 固有的隔離特性。對工業(NVR、DVR 等)與電信(乙太網路交換器、閘道等)應用而言,雷電突波防護是系統的重要設計考量。