Power modules (integrated inductor)
The simplest and smallest option for step-down DC/DC voltage conversion
Browse by category
Select by type
Buck modules (integrated inductor)
Buck-boost & inverting (integrated inductor)
Boost modules (integrated inductor)
Multiphase buck modules (integrated inductor)
Flyback modules (integrated inductor)
MagPack™ packaging technology
Related categories
New products
1.5A output current, buck-boost MicroSiP™ power module with integrated inductor with I²C
Approx. price (USD) 1ku | 2.5
36V input, dual 3A output power module
Approx. price (USD) 1ku | 3.16
36V input, dual 2A output power module
Approx. price (USD) 1ku | 2.66
0.8V-to-16V output, dual 2A high-density power module
Approx. price (USD) 1ku | 5
36V input, 0.8V-to-16V output, dual 3A output power module
Approx. price (USD) 1ku | 28.88
5.5V input, 6A step-down power module with integrated inductor and I2C interface in QFN
Approx. price (USD) 1ku | 2.49
Benefits of our power modules
Free up valuable board space
Achieve higher power density and reduce overall solution size with modules that integrate the FETs, controller, inductor and passives in a single package that uses 3D integration technology.
Accelerate time to market
Go to market faster by eliminating the need for external component sourcing with easy-to-use modules that meet EMI requirements and reduce power design effort up to 45% compared to discrete solutions.
Minimize system losses
Realize best-in-class efficiency with modules that bring the power supply closer to the load to reduce board and system losses.
Technical resources
Exploring the value of power modules
Soldering Considerations for Power Modules (Rev. C)
Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A)
Design & development resources
Create customized power supply and active filter circuits
WEBENCH® Circuit Designer creates customized power supply and active filter circuits based on your system requirements. The environment gives you end-to-end selection, design, and simulation capabilities that save you time during all phases of the analog design process.
Utilize our tools to help (...)
PSpice® for TI design and simulation tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies
Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)