Expand
Expand
 
  • My Products
  • No Products in your history
  • My Technical Documents
  • No documents in your history
  • My Searches
  • No Search in your history

Lighting

AC/DC, DC/DC, LED drivers, power management devices, wireless and wired interface control and embedded processors for general lighting, signage, backlighting and automotive applications.

Applications

  • LM3447 - TI.com
  • TPS92660: Two-string LED driver for high-performance LED lighting - TI.com
  • TPS92640: High-Performance LED Dimming Solution - TI.com
  • TPS92510: 60V Buck Driver for HB LED Lighting - TI.com
  • TPS92560: Simple, low-cost LED driver - TI.com
  • TPS92075: Wide-Range, Phase-Dimmable LED Controller - TI.com



LED Lighting - What's New

LM3447 Phase Dimmable, Primary Side Power Regulated, PFC Flyback Controller for LED Lighting

  • Integrated phase dimmer decoding works with TRIAC and trailing edge dimmers.
  • Primary side control supports isolated lighting designs without opto-couplers.
  • Constant power LED load regulation improves efficacy.
  • Fixed frequency discontinuous conduction mode with valley switching.
  • Greater than 0.9 power factor.
  • Thermal foldback protects LED array from over-temperature.
  • LED open/short circuit protection and driver IC thermal shutdown.
  • LM3447 product folder

TPS92310 Off-Line Primary Side Sensing LED Driver with PFC

  • Primary side regulation eliminates optocoupler, secondary error amplifier and associated passive components
  • Select from two operating modes:
    • Adaptive COT provides inherent power factor correction with no external components
    • Peak current control provides low LED current ripple to minimize stroboscopic effects
  • Critical-Conduction-Mode (CCM) with valley switching for low EMI
  • Cycle-by-cycle current limit, over/under voltage protection and thermal shutdown
  • TPS92310 product folder

TPS92550/51: 450mA Constant Current Buck LED Driver Micro-Modules

  • LED driver micro-module integrates an inductor, Schottky diode and a handful of other passive components, simplifying design and procurement
  • Adjustable LED Current from 300 mA to 450 mA
  • Easy-to-use, robust IC package provides superior thermal and electromagnetic interference (EMI) performance
  • The micro-modules' efficient heat dissipation and back metal plate allows for operation in high ambient temperatures
  • Compact package measures 10.16 mm by 9.85 mm by 4.57 mm
  • TPS92550 product folder
  • TPS92551 product folder

AC LED Lighting & Communications Kit

The C2000 Piccolo MCU LED Lighting & Communications Kit allows developer's to get started with Piccolo digitally controlled intelligent lighting designs. The kit features a full AC-mains connected and efficient LED lighting power supply design, remote connectivity including DALI, DMX512, and power line communications (sold separately), and lighting control for up to 250W and six LED strings.

News Releases

Literature / Guides

Contributed Articles