DS90UB960-Q1 (ACTIVE) Quad 2 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports

 

Models (1)

Title Category Type Date
DS90UB960 IBIS Model (Rev. B) IBIS Model ZIP 05 Nov 2018

Design kits & evaluation modules (2)

Reference designs

ADAS 8-Channel Sensor Fusion Hub Reference Design with Two 4-Gbps Quad Deserializers

This sensor fusion hub reference design allows the connection of up to four 2-megapixel cameras and up to four radar modules over coaxial cable. This design utilizes these coaxial cables to provide power, backchannel communication, and clock synchronization to the sensors. The two 4 Gbps FPD-Link (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation