C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Delfino™ Premium Performance family and the Piccolo™ Entry Performance family.
The F2803x Piccolo™ family of microcontrollers provides the power of the C28x core and Control Law Accelerator (CLA) coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.
An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.
To learn more about the C2000 MCUs, visit the C2000 Overview at www.ti.com/c2000.
All trademarks are the property of their respective owners.
CPU |
Total Processing (MIPS) |
Frequency (MHz) |
Flash (KB) |
RAM (KB) |
ADC resolution |
ADC (Ch) |
Comparators (#) |
Sigma-Delta Filter |
PWM (Ch) |
High-resolution PWM (ch) |
QEP |
PM bus |
I2C |
SPI |
CAN (#) |
UART (SCI) |
USB |
FPU |
Operating temperature range (C) |
Features |
Analog-to-digital converter (ADC) |
CAP |
DAC channels |
Frequency per CLA (MHz) |
GPIO |
Package size: mm2:W x L (PKG) |
Processing cccelerators |
PWM technology type |
ROM (KB) |
Temp Sensor |
TMS320F28034 | TMS320F28030 | TMS320F28031 | TMS320F28032 | TMS320F28033 | TMS320F28035 |
---|---|---|---|---|---|
C28x | C28x | C28x | C28x | C28x |
C28x CLA |
60 | 60 | 60 | 60 | 120 | 120 |
60 | 60 | 60 | 60 | 60 | 60 |
128 | 32 | 64 | 64 | 64 | 128 |
20 | 12 | 16 | 20 | 20 | 20 |
12-bit | 12-bit | 12-bit | 12-bit | 12-bit | 12-bit |
16 14 13 |
16 14 13 |
16 14 13 |
16 14 13 |
16 14 13 |
16 14 13 |
3 | 3 | 3 | 3 | 3 | 3 |
0 | 0 | 0 | 0 | 0 | 0 |
14 12 8 |
14 12 8 |
14 12 8 |
14 12 8 |
14 12 8 |
14 12 8 |
7 6 4 |
0 | 0 |
7 6 4 |
7 6 4 |
7 6 4 |
1 | 1 | 1 | 1 | 1 | 1 |
0 | 0 | 0 | 0 | 0 | 0 |
1 | 1 | 1 |