Power Line Communication Modem

Power Line Communication Modem Solutions from Texas Instruments

Block Diagram

Click on the colored blocks to view or sample recommended solutions


AC/DC Adaptor

Design Considerations

Sample Recommended Solutions

Or click on the colored blocks to view/sample recommended solutions.

Power line communication (PLC) leverages the existing power line infrastructure and provides cost-effective approach for introducing intelligent monitoring and control to many industrial applications. It makes PLC one of the leading enabling technologies for Smart Grid applications ranging from smart metering, lighting control, solar, plug-in electrical vehicle home and building automation of heat and air conditioning, and security.

For these applications, implementing a Low Frequency NarrowBand PLC (LF NB PLC) technology provides an optimal fit in terms of bandwidth, power, and cost requirements. Operating in the narrowband domain (frequencies up to 500 kHz) ensures data integrity while minimizing system cost. Data rates that can vary from 1.2 kbps up to hundreds of kbps based on the existing standards.

Developing an efficient PLC implementation is not without its challenges. Power lines are inherently noisy and require a robust architecture to ensure data reliability. In addition, each application and operating environment is different, requiring developers to optimize designs across a variety of factors. With the many protocol standards and modulation schemes available, developers need a flexible development platform which simplifies design, allows for optimization to environmental conditions, supports local regulations, and can be easily adjusted to conform to evolving standards.

A Power Line Communication Modem system begins with a modulated signal entering the receiver stage, or active band pass filter where the op-amp selected for the filter should provide low noise, low harmonic distortion, and low input bias as seen in TI’s OPA365 or OPA353. Scaling the received signal by using a Programmable Gain Amplifier (PGA) such as the PGA112 allows for a wide dynamic range and optimal signal processing. It needs to connect to the input of an Analog to Digital Converter fast and accurate enough to properly convert to a digital form for processing. This is done thanks to the on–chip 12-bit ADC of the F28235 Delfino™ or F2802x/03x Piccolo™ microcontroller member of the scalable C2000™ 32-bit microcontroller (MCU) family. The 12-bit ADC operates at up to 12.5 MSPS and also includes triggering mechanisms for support of multi-frequency and phase sampling (2 sample and hold functions). The C2000™ MCU family then enables developers to support multiple modulations on the same hardware, thus eliminating the need to redesign the modem to support different modulation or standards. This makes the C2000™ 32-bit MCU family a smart and flexible platform for Power Line Communication implementation.

Processed signals are injected back into the power grid by the PLC transmitter stage that drives a high output current. The control can be done using the C2000 ePWMs support duty cycle resolution down to 150 ps to enable more control over harmonics and reduce sample-to-output delay. The transmitter stage must be carefully designed to take digital signals from the MCU, filter them to eliminate out of band emissions and drive the low impedance of the AC power line. The OPA564 is a 24V, 1.5A, 17 MHz power opamp designed for the rigorous demands of the PLC line driver. Further improvements in integration, performance and cost can be realized when combining the AFE031, a highly integrated PLC Analog Front End with the C20000TM. The AFE031 integrates the transmit filter, power amplifier, receive filter and PGA in a programmable integrated circuit designed just for PLC.

The resulting modem MCU + AFE can directly communicate with outside systems (both wired and wireless applications) via one of C2000TM serial interface options including CAN, I2C, LIN, SPI or UART.

TI PLC software is delivered in the plcSUITE library and enables developers to support several modulations and standards on one unique design. Developers can implement SFSK IEC61334, PRIME and G3 standards as well as FlexOFDM for custom OFDM implementation and is scalable for the incoming standards.

From the power management perspective, the PLC module can take its power from existing system DC rails or directly from the mains AC power it is communicating over. In the case of the latter, 115V, 60Hz in the U.S. (or 230V, 50Hz in Europe and Asia) needs to be filtered and converted to isolated DC power for the MCU, AFE and various support components. The UCC28600 or UCC28610 Flyback Green-Mode Controller is ideal for providing an isolated 12V or 15V DC rail that can be used directly for the power amplifier and into a DCDC module, such as the PTH08080W, or buck converter, such as the TPS54231, to provide low voltage (5V) PLC system rail. The addition of a linear regulator such as the TPS79533 LDO can provide a low-noise 3.3V rail for use by low power components such as the MCU, PGA, op amps, USB transceivers, and any additional digital or analog components.

Application Notes (7)

Title Abstract Type Size (KB) Date Views
HTM 9 KB 21 Sep 2009 3108
HTM 8 KB 19 Aug 2008 4595
HTM 8 KB 25 Oct 2007 1410
PDF 190 KB 12 Oct 2007 2454
HTM 9 KB 11 Oct 2007 3491
HTM 8 KB 16 Jun 2006 1119
HTM 9 KB 07 Mar 2006 2289
    

Reference Designs

Description Part # Company
CC1101EM 315 and 433MHz Reference Design CC1101EM433_REFDES Texas Instruments
CC1101EM 868 and 915MHz Reference Design CC1101EM868-915_REFDES Texas Instruments
CC1110EM 315MHz Reference Design CC1110EM315_REFDES Texas Instruments
CC1110EM 433MHz Reference Design CC1110EM433_REFDES Texas Instruments
CC1111 USB Dongle Reference Design CC1111USB_REFDES Texas Instruments
CC2500 Reference Design (62 mil layer spacing) CC2500_REFDES_062 Texas Instruments
CC2500EM Reference Design CC2500EM_REFDES Texas Instruments
CC2510EM Reference Design CC2510EM_REFDES Texas Instruments
CC2511 USB Nano Dongle Reference Design CC2511NANO_REFDES Texas Instruments
CC2511 USB-Dongle Reference Design CC2511USB_REFDES Texas Instruments
CC25XXEM Reference Design CC25XXEM_REF_DES Texas Instruments

Selection and Solution Guides

Selection Guides (6)

Title Abstract Type Size (KB) Date Views
PDF 6.56 MB 24 Feb 2012 21477
PDF 1.05 MB 27 Jan 2012 5663
PDF 16.33 MB 17 Nov 2011 1868
PDF 1.02 MB 20 Oct 2011 8773
PDF 5.82 MB 28 Sep 2011 21477
PDF 175 KB 11 Jun 2010 2449

Tools and Software

Name Part # Company Software/Tool Type
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO Texas Instruments Code Composer Studio(TM) IDE
F28035 Piccolo Experimenter's Kit TMDSDOCK28035 Texas Instruments Development Boards/EVMs
TMS320F2808 Experimenter Kit TMDSDOCK2808 Texas Instruments Starter Kits
TMS320F2812 eZdsp Starter Kit (DSK) - Socketed version TMDSEZS2812 Texas Instruments Starter Kits
TMS320F28335 Experimenter Kit TMDSDOCK28335 Texas Instruments Starter Kits

Product Bulletin & White Papers

Product Bulletin (2)

Title Abstract Type Size (MB) Date Views
PDF 208 KB 25 Apr 2011 3852
PDF 180 KB 12 Jan 2011 1458

White Papers (4)

Title Abstract Type Size (MB) Date Views
PDF 562 KB 21 Dec 2010 1374
PDF 423 KB 09 Nov 2010 1152
PDF 736 KB 26 Aug 2010 2650
PDF 180 KB 26 Oct 2009 878

News Releases & Authored Articles

Visit the News Center

Similar End-Equipment Solutions

TI End-Equipment

All TI End-Equipment Solutions

Support and Community

Training & Events

Name Type Available During
Multicore Software Development Kit (MCSDK) Online Training
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices.
On-Line Training   On Demand  
Texas Instruments' Training Lab - ARM Tech Conference 2010
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices.
On-Line Training   On Demand  
C66x Multicore SOC Online Training for KeyStone Devices
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices
On-Line Training   On Demand  
F2808 and F28335 Experimenter’s Kit Quick Start Video
This video shows how to get started using the F2808 Experimenter’s Kit and the F28335 Experimenter’s Kit.
Video   On Demand  
Renewable Energy Developer’s Kit Overview
The Renewable Energy Developer’s Kit - a new C2000 development kit.
Video   On Demand  

See More Training & Events

Other Support