|
Isolated Interface Solution
Check out this isolated interface solution that delivers accurately regulated rails for primary and secondary supplies to TI’s PROFIBUS and CAN transceivers without costly opto-coupler feedback circuits – making this the simplest, most efficient and flexible isolated interface solution for industrial automation on the market today.
Key Solution Features:
- Enable, Soft-start and Fault functions of TPS55010 provides full MCU control of communications interface power-up/down functions -- maximizing power savings
- Adjustable, high switching frequency increases efficiency, decreases solution size and allows avoidance of sensitive frequency bands
- Galvanic insulation technology used in TI’s isolated PROFIBUS and CAN Transceivers provide proven reliability and stability over time, temperature and moisture
-
|
|
Product Information:
Download datasheets, order samples and tools
- TPS55010 – 2.95 V to 6 V Input, 2 W, Isolated DC/DC converter with Integrated FETS
- ISO1176 – Isolated PROFIBUS RS-485 transceiver
- ISO1050 – Isolated 5-V CAN transceiver
|