Delivering MORE for our Customers

Isolated Interface Solution

Check out this isolated interface solution that delivers accurately regulated rails for primary and secondary supplies to TI’s PROFIBUS and CAN transceivers without costly opto-coupler feedback circuits – making this the simplest, most efficient and flexible isolated interface solution for industrial automation on the market today.

Key Solution Features:

  • Enable, Soft-start and Fault functions of TPS55010 provides full MCU control of communications interface power-up/down functions -- maximizing power savings
  • Adjustable, high switching frequency increases efficiency, decreases solution size and allows avoidance of sensitive frequency bands
  • Galvanic insulation technology used in TI’s isolated PROFIBUS and CAN Transceivers provide proven reliability and stability over time, temperature and moisture

Product Information: 

Download datasheets, order samples and tools
  • TPS55010 – 2.95 V to 6 V Input, 2 W, Isolated DC/DC converter with Integrated FETS
  • ISO1176 – Isolated PROFIBUS RS-485 transceiver
  • ISO1050 – Isolated 5-V CAN transceiver

More Solutions