SLUSDF9 June 2020 BQ25790
PRODUCTION DATA.
The PG pin goes low and the power good status register is set to 1 once a good input source is qualified. The PG_STAT and PG_FLAG change to 1 to indicate a good input source. An INT is asserted low to alert the host unless masked by PG_MASK when the following conditions are met: