8.5.1.7 REG09_Termination_Control Register (Offset = 9h) [reset = 5h]
REG09_Termination_Control is shown in Figure 45 and described in Table 16.
Return to the Summary Table.
Termination Control
Figure 45. REG09_Termination_Control Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
REG_RST |
RESERVED |
ITERM_4:0 |
R-0h |
R/W-0h |
R/W-0h |
R/W-5h |
|
Table 16. REG09_Termination_Control Register Field Descriptions
Bit |
Field |
Type |
Reset |
Notes |
Description |
7 |
RESERVED |
R |
0h |
|
RESERVED |
6 |
REG_RST |
R/W |
0h |
|
Reset registers to default values and reset timer
Type : RW
POR: 0b
0h = Not reset
1h = Reset
|
5 |
RESERVED |
R/W |
0h |
|
RESERVED |
4-0 |
ITERM_4:0 |
R/W |
5h |
Reset by:
WATCHDOG
REG_RST
|
Termination current
Type : RW
POR: 200mA (5h)
Range : 40mA-1000mA
Fixed Offset : 0mA
Bit Step Size : 40mA
Clamped Low |