8.5.1.46 REG33_IBAT_ADC Register (Offset = 33h) [reset = 0h]
REG33_IBAT_ADC is shown in Figure 84 and described in Table 55.
Return to the Summary Table.
IBAT ADC
Figure 84. REG33_IBAT_ADC Register
15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
IBAT_ADC_15:0 |
R-0h |
|
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
IBAT_ADC_15:0 |
R-0h |
|
Table 55. REG33_IBAT_ADC Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
15-0 |
IBAT_ADC_15:0 |
R |
0h |
IBAT ADC reading
Reported in 2 's Complement.
The IBAT ADC reports positive value for the battery charging current, and negative value for the battery discharging current.
Type : R
POR: 0mA (0h)
Range : 0mA-8000mA
Fixed Offset : 0mA
Bit Step Size : 1mA
|