8.5.1.56 REG47_DPDM_Driver Register (Offset = 47h) [reset = 0h]
REG47_DPDM_Driver is shown in Figure 94 and described in Table 65.
Return to the Summary Table.
DPDM Driver
Figure 94. REG47_DPDM_Driver Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
DPLUS_DAC_2:0 |
DMINUS_DAC_2:0 |
RESERVED |
R/W-0h |
R/W-0h |
R/W-0h |
|
Table 65. REG47_DPDM_Driver Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
7-5 |
DPLUS_DAC_2:0 |
R/W |
0h |
D+ Output Driver
Type : RW
POR: 000b
0h = HIZ
1h = 0
2h = 0.6V
3h = 1.2V
4h = 2.0V
5h = 2.7V
6h = 3.3V
7h = D+/D- Short
|
4-2 |
DMINUS_DAC_2:0 |
R/W |
0h |
D- Output Driver
Type : RW
POR: 000b
0h = HIZ
1h = 0
2h = 0.6V
3h = 1.2V
4h = 2.0V
5h = 2.7V
6h = 3.3V
7h = reserved
|
1-0 |
RESERVED |
R/W |
0h |
RESERVED
|