8.5.1.2.1.6 CDCUN1208LP Device Addressing (I2C Address)
Figure 38 outlines the construction of the I2C address shown in Figure 37. The I2C address is set to 7b'0101000, or 0x28. The ADDR pin must be pulled to ground. The next 8 bits transmitted is called the register address.