SCAS928D May 2012 – April 2019 CDCUN1208LP
PRODUCTION DATA.
For this design example, use the parameters shown in Table 13.
PARAMETER | VALUE |
---|---|
fIN1,2 | Input single ended frequency of at least 800 kHz and at most 250 MHz. |
fINDIFF | Input differential frequency of at least 800 kHz and at most 400 MHz (here 100 MHz). |
ΔV/ΔT Input edge rate | Input slew rate of at least 0.75 V/ns. |