SBOSA39A April   2025  – October 2025 THS3470

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics ±VS = ±30V
    6. 5.6 Electrical Characteristics ±VS = ±20V
    7. 5.7 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Output Current Limit
      2. 6.3.2 Output Current Enable
      3. 6.3.3 Over Temperature Flag
      4. 6.3.4 Output Current Flags
      5. 6.3.5 Output Current Monitoring
      6. 6.3.6 Die Temperature Monitoring
      7. 6.3.7 External Compensation
    4. 6.4 Device Functional Modes
      1. 6.4.1 Power Modes
      2. 6.4.2 Choosing a Feedback Resistor
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 High-Voltage, High-Precision, Composite Amplifier
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curves
      2. 7.2.2 120V Bootstrap Amplifier
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Performance Plots
    3. 7.3 Short Circuit Protection
    4. 7.4 Power Supply Recommendations
    5. 7.5 Layout
      1. 7.5.1 Thermal Considerations
        1. 7.5.1.1 Top-Side Cooling Benefits
        2. 7.5.1.2 THS3470 Safe Operating Area
      2. 7.5.2 Layout Guidelines
      3. 7.5.3 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 TAPE AND REEL INFORMATION

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • REB|42
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Layout Guidelines

  • Use individual power planes for VCC, VEE, and ground nets on the PCB. While not required, creating individual layers with minimal cutouts or traces for the power supplies and ground, as shown in Section 7.5.3, minimizes inductance and provides a large PCB area for current to flow.
  • Size traces and vias for VCC, VEE, and VOUT appropriately for the amount of continuous current required for the application. Limit board temperature rise based on IPC-2221 guidelines and PCB manufacturer recommendations. Increase copper weight on layers and use external layers where possible to optimize board space.
  • Place a 22μF tantalum or electrolytic capacitor along with a 10μF X7R capacitor close to the VCC and VEE supply sources. In addition, place 100nF capacitors as close to the THS3470 supply pins as possible. Minimize loop inductance for current return paths on the bypass capacitors by placing multiple vias close to the pads of the capacitor.
  • VMID requires 100nF C0G or NP0 bypass capacitors from VMID to VCC and VMID to VEE. Place these capacitors as close to pin 1 as possible, with vias to the VCC, VEE, and ground planes as close as possible to the capacitor pad.
  • Place 2.2nF capacitors on the VDD, ISRC_LIMIT_EN, ISNK_LIMIT_EN, P0, and P1 between the pin and DGND. Place these capacitors close to the THS3470, but not at the expense of proximity for other components.
  • Place plane cutouts underneath any traces or connections on the COMP or IN− pins to reduce parasitic capacitance.
  • Place the isolation resistor for VOUT as close to the pin as possible to isolate parasitic capacitance.
  • Place components connected to the IN− and FB pins as close to the pin as possible. These nodes are sensitive to parasitic capacitance and can cause oscillations if special care is not taken.
  • Place the termination resistor as close to the input of interest as possible. Add multiple vias on the ground connection of the termination resistor to provide a clean current return path and minimize inductance.