SBOSA39A April 2025 – October 2025 THS3470
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The THS3470 is a 60V current-feedback amplifier that is capable of driving large dynamic and static output currents up to 1.35A. For arbitrary waveform generator applications, the THS3470 creates large-signal sinusoids up to 50VPP at 22MHz into 100Ω transmission lines. For LCD test applications, the THS3470 can create 50VPP voltage pulses at 2kV/μs into a 1nF of capacitive load. The THS3470 comes equipped with a wide variety of diagnostic pins to help monitor and limit device thermals and output currents. The device also comes in an REB package (42-pin VQFN) with top-side heat dissipation that provides RθJA performance of 4℃/W of thermal resistance with forced air and a heat sink. This combination of features makes the THS3470 a unique catalog power amplifier for a host of high-voltage and high-output-current applications.