SBOSA39A April 2025 – October 2025 THS3470
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| AC PERFORMANCE | |||||||
| SSBW | Small-signal bandwidth (–3dB) |
VO = 2VPP | RL = 100Ω | 30 | MHz | ||
| RS = 5Ω, CL = 1nF | 20 | ||||||
| LSBW | Large-signal bandwidth (–3dB) |
VO = 50VPP, < 1dB peaking | RL = 100Ω | 22 | MHz | ||
| CL = 1nF (2) | 7 | ||||||
| SR | Slew rate (peak) | VO = 50VPP step | RL = 100Ω | 6500 | V/µs | ||
| CL = 1nF | 2600 | ||||||
| Slew rate (20%–80%) | VO = 50VPP step | RL = 100Ω | 3500 | ||||
| CL = 1nF | 2000 | ||||||
| Rise-and-fall time | VO = 50V step | RL = 100Ω | 17 | ns | |||
| CL = 1nF | 22 | ||||||
| Settling time | To 0.1%, VO = 50V step | RL = 100Ω | 200 | ns | |||
| CL = 1nF | 375 | ||||||
| HD2 | 2nd-harmonic distortion | VO = 50VPP, RL = 100Ω | f = 10MHz | –47 | dBc | ||
| f = 1MHz | –80 | ||||||
| f = 0.1MHz | –91 | ||||||
| VO = 50VPP, CL = 1nF | f = 1MHz | –80 | |||||
| f = 0.1MHz | –87 | ||||||
| HD3 | 3rd-harmonic distortion | VO = 50VPP, RL = 100Ω | f = 10MHz | –43 | dBc | ||
| f = 1MHz | –67 | ||||||
| f = 0.1MHz | –75 | ||||||
| VO = 50VPP, CL = 1nF | f = 1MHz | –61 | |||||
| f = 0.1MHz | –71 | ||||||
| en | Voltage noise | f > 100kHz | 1.3 | nV/√Hz | |||
| in+ | Noninverting input-referred current noise | f > 100kHz | 31 | pA/√Hz | |||
| in– | Inverting input-referred current noise | f > 100kHz | 20 | pA/√Hz | |||
| DC PERFORMANCE | |||||||
| ZOL | Open-loop transimpedance gain | VO = ±10V | 4.5 | 5.5 | MΩ | ||
| ZOL | Open-loop transimpedance gain | VO = ±10V, RL = 100Ω | 4.1 | MΩ | |||
| VOS | Input offset voltage | ±0.8 | ±3.5 | mV | |||
| Input offset voltage drift(1) | TJ = –40°C to +125°C | 5 | µV/°C | ||||
| IB– | Inverting input bias current | ±3 | ±25 | µA | |||
| Inverting input bias current drift | TJ = –40°C to +125°C | 100 | nA/°C | ||||
| IB+ | Noninverting input bias current | ±1 | ±15 | µA | |||
| Noninverting input bias current drift | TJ = –40°C to +125°C | 70 | nA/°C | ||||
| ZIN+ | Noninverting input impedance | 900 || 1.5 | kΩ || pF | ||||
| ZIN– | Inverting input impedance | 17 | Ω | ||||
| Input common-mode voltage | VEE + 4 | VCC – 4 | V | ||||
| INPUT | |||||||
| CMRR | Common-mode rejection ratio | f = dc, VICM = ±2V | 67 | dB | |||
| f = dc, VICM = ±25V | 72 | ||||||
| OUTPUT | |||||||
| HROUT | Headroom to either supply | RL = open | ±4 | ±5 | V | ||
| HROUT | Headroom to either supply | RL = 100Ω | ±4 | ±5 | V | ||
| IOUTLIN | Linear output current | RL = 5Ω, VO = ±10V, ZOL > 200kΩ, source and sink | 1 | 1.35 | A | ||
| IOUT | Maximum current output | 1.5 | A | ||||
| ZOUT | DC output impedance | Closed-loop | 0.03 | Ω | |||
| Open-loop output resistance | Power down | 11 | kΩ | ||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current | Full bias, no load, ISNK/ISRC_LIMIT = open |
31 | 32 | mA | ||
| TJ = –40°C to +125°C | 31 | 33 | |||||
| Full bias, no load, ISNK/ISRC_LIMIT = 250mA |
29 | 30 | |||||
| TJ = –40°C to +125°C | 29 | 31 | |||||
| Full bias, no load, ISNK/ISRC LIMIT = 1A |
33 | 34 | |||||
| TJ = –40°C to +125°C | 33 | 34 | |||||
| Power down, no load, ISNK/ISRC_LIMIT = open |
14 | 16 | |||||
| TJ = –40°C to +125°C | 14 | 16 | |||||
| PSRR | Power-supply rejection ratio | VS = ±12V to ±30V | 76 | 81 | dB | ||
| DIE TEMP MONITORING | |||||||
| OVTEMP_FLAG status flag low | 165 | °C | |||||
| OVTEMP_FLAG status flag high | 140 | °C | |||||
| TJ_SENSE | Die temperature output voltage | TJ = 25°C | 1.55 | V | |||
| TJ_SENSE temperature coefficient | TJ = –40°C to +125°C | 4.8 | mV/°C | ||||
| TJ_SENSE output impedance | 50 | kΩ | |||||
| OUTPUT CURRENT MONITORING | |||||||
| IOUT_MONITOR response time | Referenced to midsupply, 10kΩ Pull-up (VCC) and 10kΩ Pull-down resistor (VEE) | 20 | µs | ||||
| IOUT_MONITOR voltage | Referenced to midsupply | VMID - 2V | VMID + 2V | V | |||
| IOUT_MONITOR accuracy | IOUT = ±200mA | 15 | % | ||||
| IOUT = ±1A | 30 | ||||||
| CURRENT LIMIT MANAGEMENT | |||||||
| Output current limit | Externally adjustable | 200 | 1500 | mA | |||
| Current limit response time | 1 | us | |||||
| Current limit accuracy | ILIMIT = ±200mA | 5 | 15 | % | |||
| ILIMIT = ±1A | 5 | 15 | |||||
| DIGITAL INPUTS (P0, P1, ISRC_LIM_EN, ISNK_LIM_EN) | |||||||
| DGND voltage | VEE | VCC – 12 | V | ||||
| Digital input pin voltage | With respect to DGND | 0 | 5.0 | V | |||
| Digital input pin logic threshold | Logic high, with respect to DGND | 1.3 | 1.5 | V | |||
| Logic low, with respect to DGND | 0.5 | 1.1 | |||||
| Digital input pin bias current | VIN = 0V, with respect to DGND | TJ = –40°C to +125°C | -30 | -13 | 30 | µA | |
| VIN = 5V, with respect to DGND | TJ = –40°C to +125°C | -30 | -5 | 30 | |||
| DIGITAL OUTPUTS (ISRC_FLAG, ISNK_FLAG, OVTEMP_FLAG) | |||||||
| Digital output pin voltage | With respect to DGND | 0 | 5.0 | V | |||
| Digital output pin voltage high | With respect to DGND | 4.9 | 4.99 | V | |||
| Digital output pin voltage low | With respect to DGND | 0.01 | 0.1 | V | |||
| ISRC_FLAG response time | 5 | µs | |||||
| ISNK_FLAG response time | 5 | µs | |||||
| OVTEMP_FLAG response time | 5 | µs | |||||