SBOSA39A April 2025 – October 2025 THS3470
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The THS3470 DIE_TEMP pins converts the die junction temperature to an ADC-readable voltage between 0V and 3.3V. To convert the DIE_TEMP voltage to the die junction temperature, use Equation 8. Use DIE_TEMP to monitor the health of the device and shut down the device using the P0 and P1 pins, or to limit the output current using the output current enable pins. For more information about using these diagnostic functions in tandem with the DIE_TEMP, see also Section 6.3.1 and Section 6.3.2.
For application where the DIE_TEMP is not used, or is only used for debug purposes, designers can simply connect a test point to the pin. The output of the DIE_TEMP pin is internally buffered, so passive scope probes or digital multimeter can be connected without impacting the accuracy of the pin.
Certain applications, such as split-supply operation, require additional circuitry to level-shift the DIE_TEMP voltage into an on board ADC. To level shift, use the difference amplifier circuit in Figure 6-7. Depending on the voltage span of the supply pins, use the TLV9351 (40V) or OPA596 (85V) with the positive supply tied to the ADC supply and the negative supply tied to VEE.