SLUSCC7C July   2016  – June 2018 TPS546C23

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Device Images
      1.      Simplified Application
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  2-Phase Application
      2. 7.3.2  Linear Regulators BP3 and BP6
      3. 7.3.3  Input Undervoltage Lockout (UVLO)
      4. 7.3.4  Turnon and Turnoff Delay and Sequencing
      5. 7.3.5  Voltage Reference
      6. 7.3.6  Differential Remote Sense and Compensation
      7. 7.3.7  Set Output Voltage and Adaptive Voltage Scaling (AVS)
        1. 7.3.7.1 VOUT_COMMAND
        2. 7.3.7.2 VREF_TRIM
        3. 7.3.7.3 MARGIN
      8. 7.3.8  Reset VOUT
      9. 7.3.9  Switching Frequency and Synchronization
        1. 7.3.9.1 Synchronization
          1. 7.3.9.1.1 Stand-Alone Device
          2. 7.3.9.1.2 Master-Slave Configuration
          3. 7.3.9.1.3 SYNC Fault
      10. 7.3.10 Current Sharing
      11. 7.3.11 Soft-Start Time and TON_RISE Command
      12. 7.3.12 Prebiased Output Start-Up
      13. 7.3.13 Soft-Stop time and TOFF_FALL Command
      14. 7.3.14 Output Current Telemetry and Low-Side MOSFET Overcurrent Protection
        1. 7.3.14.1 Output Current Telemetry
        2. 7.3.14.2 Low-Side MOSFET Overcurrent Protection
        3. 7.3.14.3 Negative Overcurrent Protection
      15. 7.3.15 High-Side MOSFET Short-Circuit Protection
      16. 7.3.16 Die Temperature Telemetry and Overtemperature Protection
      17. 7.3.17 Output Voltage Telemetry and Over-/Under-voltage Protection
        1. 7.3.17.1 Output Voltage Telemetry
        2. 7.3.17.2 Output Overvoltage and Undervoltage Protection
      18. 7.3.18 TON_MAX Fault
      19. 7.3.19 Power Good (PGOOD) Indicator
      20. 7.3.20 Fault Protection Responses
      21. 7.3.21 Switching Node
      22. 7.3.22 PMBus General Description
      23. 7.3.23 PMBus Address
      24. 7.3.24 PMBus Connections
      25. 7.3.25 Auto ARA (Alert Response Address) Response
    4. 7.4 Device Functional Modes
      1. 7.4.1 Continuous Conduction Mode
      2. 7.4.2 Operation with CNTL Signal Control
      3. 7.4.3 Operation with OPERATION Control
      4. 7.4.4 Operation with CNTL and OPERATION Control
    5. 7.5 Programming
      1. 7.5.1 Supported PMBus Commands
    6. 7.6 Register Maps
      1. 7.6.1  OPERATION (01h)
        1. 7.6.1.1 On Bit
        2. 7.6.1.2 Off Bit
        3. 7.6.1.3 Margin Bit
      2. 7.6.2  ON_OFF_CONFIG (02h)
        1. 7.6.2.1 pu Bit
        2. 7.6.2.2 cmd Bit
        3. 7.6.2.3 cpr Bit
        4. 7.6.2.4 pol Bit
        5. 7.6.2.5 cpa Bit
      3. 7.6.3  CLEAR_FAULTS (03h)
      4. 7.6.4  WRITE_PROTECT (10h)
        1. 7.6.4.1 bit5
        2. 7.6.4.2 bit6
        3. 7.6.4.3 bit7
      5. 7.6.5  STORE_DEFAULT_ALL (11h)
      6. 7.6.6  RESTORE_DEFAULT_ALL (12h)
      7. 7.6.7  STORE_USER_ALL (11h)
      8. 7.6.8  RESTORE_USER_ALL (12h)
      9. 7.6.9  CAPABILITY (19h)
      10. 7.6.10 SMBALERT_MASK (1Bh)
      11. 7.6.11 VOUT_MODE (20h)
        1. 7.6.11.1 Mode Bit
        2. 7.6.11.2 Exponent Bit
      12. 7.6.12 VOUT_COMMAND (21h)
        1. 7.6.12.1 Exponent
        2. 7.6.12.2 Mantissa
      13. 7.6.13 VOUT_MAX (24h)
        1. 7.6.13.1 Exponent
        2. 7.6.13.2 Mantissa
      14. 7.6.14 VOUT_TRANSITION_RATE (27h)
        1. 7.6.14.1 Exponent
        2. 7.6.14.2 Mantissa
      15. 7.6.15 VOUT_SCALE_LOOP (29h)
        1. 7.6.15.1 Exponent
        2. 7.6.15.2 Mantissa
      16. 7.6.16 VOUT_MIN (2Bh)
        1. 7.6.16.1 Exponent
        2. 7.6.16.2 Mantissa
      17. 7.6.17 VIN_ON (35h)
        1. 7.6.17.1 Exponent
        2. 7.6.17.2 Mantissa
      18. 7.6.18 VIN_OFF (36h)
        1. 7.6.18.1 Exponent
        2. 7.6.18.2 Mantissa
      19. 7.6.19 IOUT_CAL_OFFSET (39h)
        1. 7.6.19.1 Exponent
        2. 7.6.19.2 Mantissa
      20. 7.6.20 VOUT_OV_FAULT_RESPONSE (41h)
        1. 7.6.20.1 RSP[1] Bit
        2. 7.6.20.2 RS[2:0] Bits
        3. 7.6.20.3 TD[2:0] Bits
      21. 7.6.21 VOUT_UV_FAULT_RESPONSE (45h)
        1. 7.6.21.1 RSP[1] Bit
        2. 7.6.21.2 RS[2:0] Bits
        3. 7.6.21.3 TD[2:0] Bits
      22. 7.6.22 IOUT_OC_FAULT_LIMIT (46h)
        1. 7.6.22.1 Exponent
        2. 7.6.22.2 Mantissa
      23. 7.6.23 IOUT_OC_FAULT_RESPONSE (47h)
        1. 7.6.23.1 RSP[1:0] Bits
        2. 7.6.23.2 RS[2:0] Bits
        3. 7.6.23.3 TD[2:0] Bits
      24. 7.6.24 IOUT_OC_WARN_LIMIT (4Ah)
        1. 7.6.24.1 Exponent
        2. 7.6.24.2 Mantissa
      25. 7.6.25 OT_FAULT_LIMIT (4Fh)
        1. 7.6.25.1 Exponent
        2. 7.6.25.2 Mantissa
      26. 7.6.26 OT_FAULT_RESPONSE (50h)
        1. 7.6.26.1 RSP[1] Bit
        2. 7.6.26.2 RS[2:0] Bits
        3. 7.6.26.3 TD[2:0] Bits
      27. 7.6.27 OT_WARN_LIMIT (51h)
        1. 7.6.27.1 Exponent
        2. 7.6.27.2 Mantissa
      28. 7.6.28 TON_DELAY (60h)
        1. 7.6.28.1 Exponent
        2. 7.6.28.2 Mantissa
      29. 7.6.29 TON_RISE (61h)
        1. 7.6.29.1 Exponent
        2. 7.6.29.2 Mantissa
      30. 7.6.30 TON_MAX_FAULT_LIMIT (62h)
        1. 7.6.30.1 Exponent
        2. 7.6.30.2 Mantissa
      31. 7.6.31 TON_MAX_FAULT_RESPONSE (63h)
        1. 7.6.31.1 RSP[1] Bit
        2. 7.6.31.2 RS[2:0] Bits
        3. 7.6.31.3 TD[2:0] Bits
      32. 7.6.32 TOFF_DELAY (64h)
        1. 7.6.32.1 Exponent
        2. 7.6.32.2 Mantissa
      33. 7.6.33 TOFF_FALL (65h)
        1. 7.6.33.1 Exponent
        2. 7.6.33.2 Mantissa
      34. 7.6.34 STATUS_BYTE (78h)
      35. 7.6.35 STATUS_WORD (79h)
      36. 7.6.36 STATUS_VOUT (7Ah)
      37. 7.6.37 STATUS_IOUT (7Bh)
      38. 7.6.38 STATUS_INPUT (7Ch)
      39. 7.6.39 STATUS_TEMPERATURE (7Dh)
      40. 7.6.40 STATUS_CML (7Eh)
      41. 7.6.41 STATUS_MFR_SPECIFIC (80h)
      42. 7.6.42 READ_VOUT (8Bh)
        1. 7.6.42.1 Exponent
        2. 7.6.42.2 Mantissa
      43. 7.6.43 READ_IOUT (8Ch)
        1. 7.6.43.1 Exponent
        2. 7.6.43.2 Mantissa
      44. 7.6.44 READ_TEMPERATURE_1 (8Dh)
        1. 7.6.44.1 Exponent
        2. 7.6.44.2 Mantissa
      45. 7.6.45 PMBUS_REVISION (98h)
      46. 7.6.46 IC_DEVICE_ID (ADh)
      47. 7.6.47 IC_DEVICE_REV (AEh)
      48. 7.6.48 MFR_SPECIFIC_00 (D0h)
      49. 7.6.49 VREF_TRIM (MFR_SPECIFIC_04) (D4h)
      50. 7.6.50 STEP_VREF_MARGIN_HIGH (MFR_SPECIFIC_05) (D5h)
      51. 7.6.51 STEP_VREF_MARGIN_LOW (MFR_SPECIFIC_06) (D6h)
      52. 7.6.52 PCT_OV_UV_WRN_FLT_LIMITS (MFR_SPECIFIC_07) (D7h)
      53. 7.6.53 OPTIONS (MFR_SPECIFIC_21) (E5h)
        1. 7.6.53.1  DIS_NEGILIM Bit
        2. 7.6.53.2  EN_RESET_B Bit
        3. 7.6.53.3  EN_ADC_CNTL Bit
        4. 7.6.53.4  VSM Bit
        5. 7.6.53.5  DLO Bit
        6. 7.6.53.6  AVG_PROG[1:0] Bits
        7. 7.6.53.7  EN_AUTO_ARA Bit
        8. 7.6.53.8  READ_VOUT_RANGE[1:0] Bits
        9. 7.6.53.9  RST_VOUT_oSD Bit
        10. 7.6.53.10 RSMLO_VAL Bit
        11. 7.6.53.11 RSMHI_VAL Bit
      54. 7.6.54 MISC_CONFIG_OPTIONS (MFR_SPECIFIC_32) (F0h)
        1. 7.6.54.1 OV_RESP_SEL Bit
        2. 7.6.54.2 HSOC_USER_TRIM[1:0] Bits
        3. 7.6.54.3 EN_AVS_USER Bit
        4. 7.6.54.4 FORCE_SYNC_OUT Bit
        5. 7.6.54.5 FORCE_SYNC_IN Bit
        6. 7.6.54.6 SYNC_FAULT_DIS Bit
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 4.5-V to 18-V Input, 1-V Typical Output, 35-A Converter
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1  Custom Design With WEBENCH® Tools
          2. 8.2.1.2.2  Switching Frequency Selection
          3. 8.2.1.2.3  Inductor Selection
          4. 8.2.1.2.4  Output Capacitor Selection
          5. 8.2.1.2.5  Output Voltage Deviation During Load Transient
          6. 8.2.1.2.6  Output Voltage Ripple
          7. 8.2.1.2.7  Input Capacitor Selection
          8. 8.2.1.2.8  AVIN, BP6, BP3 Bypass Capacitor
          9. 8.2.1.2.9  Bootstrap Capacitor Selection
          10. 8.2.1.2.10 R-C Snubber
          11. 8.2.1.2.11 Output Voltage Setting and Frequency Compensation Selection
          12. 8.2.1.2.12 Key PMBus Parameter Selection
          13. 8.2.1.2.13 Enable, UVLO
          14. 8.2.1.2.14 Soft-Start Time
          15. 8.2.1.2.15 Overcurrent Threshold and Response
        3. 8.2.1.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Mounting and Thermal Profile Recommendation
  11. 11Device and Documentation Support
    1. 11.1 Development Support
      1. 11.1.1 Custom Design With WEBENCH® Tools
      2. 11.1.2 Texas Instruments Fusion Digital Power Designer
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics

TJ = –40°C to 125°C, VPVIN = VAVIN= 12 V, RRT = 40.2 kΩ; zero power dissipation (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
INPUT SUPPLY
VAVIN Input supply voltage range 4.5 18 V
VPVIN Power stage voltage range 4.5 18
IAVIN Input Operating Current Not switching 7.7 12 mA
UVLO
VIN_ON Input turnon voltage Factory default setting 4.5 V
Programmable range, 15 different settings 4.25 7.75
Accuracy –5% 5%
VIN_OFF Input turnoff voltage Factory default setting 4 V
Programmable range, 15 different settings 4 7.5
Accuracy –5% 5%
ERROR AMPLIFIER AND FEEDBACK VOLTAGE
VFB Feedback pin voltage Default setting 600 mV
Setpoint range(1) 0.35 1.65 V
Setpoint resolution(1) 2-9 V
VFB(ACC) Feedback pin voltage accuracy VFB = 600 mV, 0°C ≤ TJ ≤ 85°C(2) –0.5% 0.5% %
VFB = 600 mV, -40°C ≤ TJ ≤ 125°C(2) –1% 1%
VFB = 1650 mV, -40°C ≤ TJ ≤ 125°C(2) –1% 1%
VFB = 350 mV, -40°C ≤ TJ ≤ 125°C(2) –1.5% 1.5%
AOL Open-loop gain(1) 80 dB
GBWP Gain bandwidth product(1) 15 MHz
IFB FB pin input bias current VFB = 0.6 V -75 75 nA
ICOMP Sourcing VFB = 0 V 1 mA
Sinking VFB = 1.2 V 1 mA
OSCILLATOR
fSW Adjustment range(2) 200 1000 kHz
Switching frequency(2) RRT = 40.2 kΩ 450 500 550 kHz
VRMP Ramp peak-to-peak(1) VAVIN/6.5 V
VVLY Valley voltage(1) 1.23 V
SYNCHRONIZATION
VIH(sync) High-level input voltage 2.2 V
VIL(sync) Low-level input voltage 0.80 V
Tpw(sync) Sync input iminimum pulse width Fsw = 160kHz to 1.2MHz 200 ns
TMdelay(sync) Delay from the rising edge of SYNC input to the SW rising edge of the loop master device 515 ns
TSdelay(sync) Delay from the falling edge of SYNC input to the SW rising edge of the loop slave device 515 ns
fSYNC Synchronization frequency 160 1200 kHz
ΔfSYNC SYNC pin frequency range from free running frequency(1) –20% 20%
RESET
VIH(reset) High-level input voltage(1) 1.35 V
VIL(reset) Low-level input voltage 0.8
Tpw(reset) Minimum RESET_B pulse width 200 ns
BP6 REGULATOR
VBP6 Regulator output voltage IBP6 = 10 mA 5.85 6.4 6.95 V
VBP6(do) Regulator dropout voltage VAVIN – VBP6, VAVIN = 4.5 V, IBP6 = 25 mA 100 200 400 mV
IBP6SC Regulator short-circuit current(1) VAVIN = 12 V 150 mA
VBP6UV Regulator UVLO voltage(1) 3.73 V
VBP6UV(hyst) Regulator UVLO voltage hysteresis(1) 270 mV
BOOTSTRAP
VBOOT(drop) Bootstrap voltage drop IBOOT = 5 mA 150 mV
BP3 REGULATOR
VBP3 3-V regulator output voltage VAVIN ≥ 4.5 V, IBP3 = 5 mA 3 3.2 3.4 V
IBP3SC 3-V regulator short-circuit current(1) 18 35 mA
PWM
TON(min) Minimum controllable pulse width(1) 100 ns
TOFF(min) Minimum off-time(1) 515 550 ns
SOFT START
TON_RISE Soft-start time Factory default setting 3 ms
Programmable range, 16 discrete settings(1)(3) 0 100
Accuracy, TON_RISE = 3 ms, VOUT_COMMAND = 0.95 V –10% 10%
TON_MAX_FAULT_LIMIT Upper limit on the time to power up the output Factory default setting(4) 0 ms
Programmable range, 16 discrete settings(1)(4) 0 100
Accuracy(1) –10% 10%
TON_DELAY Turn-on delay Factory default setting 0 ms
Programmable range, 16 discrete settings(1) 0 100
Accuracy(1) –10% 10%
SOFT STOP
TOFF_FALL Soft-stop time Factory default setting(5) 0 ms
Programmable range, 16 discrete settings(1)(5) 0 100
Accuracy, TOFF_FALL = 1 ms, VOUT_COMMAND = 0.95V –10% 10%
TOFF_DELAY Turn-off delay Factory default setting 0 ms
Programmable range, 16 discrete settings(1) 0 100
Accuracy(1) –10% 10%
REMOTE SENSE AMPLIFIER
VDIFFO(ERROR) Error Voltage from DIFFO to (RSP – RSN) (VRSP – VRSN) = 0.6 V –4 4 mV
(VRSP – VRSN) = 1.2 V –5 5
(VRSP – VRSN) = 3 V –15 15
BW Closed-loop bandwidth(1) 2 MHz
VDIFFO(max) Maximum DIFFO output voltage VBP6–0.2 V
IDIFFO DIFFO sourcing current 1 mA
DIFFO sinking current 1 mA
POWER STAGE
RHS High-side power device on-resistance VBOOT - VSW = 4.5 V, TJ = 25°C 3.5 mΩ
VBOOT - VSW = 6.3V, TJ = 25°C 3.2 mΩ
RLS Low-side power device on-resistance VAVIN = 4.5 V, TJ = 25°C 1.5 mΩ
VAVIN ≥ 12 V, TJ = 25°C 1.4 mΩ
TDEAD(LtoH) Power stage driver dead-time from Low-side off to High-side on VAVIN ≥ 12 V, TJ = 25°C(1) 15 ns
TDEAD(HtoL) Power stage driver dead-time from High-side off to Low-side on VAVIN ≥ 12 V, TJ = 25°C(1) 15 ns
CURRENT SHARING
ISHARE(acc) Output current sharing accuracy of two devices defined as the ratio of the current difference between two devices to the total current IOUT ≥ 20 A per device –15% 15%
Output current sharing accuracy of two devices defined as the current difference between each device and the half of total current IOUT < 20 A per device –3 3 A
LOW-SIDE CURRENT LIMIT PROTECTION
tOFF(OC) Off time between restart attempts(1) 7 × TON_RISE ms
IOUT_OC_FAULT_LIMIT Output current overcurrent fault threshold Factory default setting 42 A
Programmable range 5 52
INEGOC Negative output current overcurrent protection threshold –60 -40 –20 A
IOUT_OC_WARN_LIMIT Output current overcurrent warning threshold Factory default setting 37 A
Programmable range 4 50
IOC(acc) Output current overcurrent fault accuracy IOUT ≥ 20 A –15% 15%
HIGH-SIDE SHORT CIRCUIT PROTECTION
IHSOC High-side short-circuit protection fault threshold (VBOOT-VSW) = 6.3V, TJ = 25°C 65 A
POWER GOOD (PGOOD) AND OVERVOLTAGE/UNDERVOLTAGE WARNING
RPGD PGD pulldown resistance VDIFFO = 0, IPGD = 5 mA 45 60 Ω
IPGD(OH) Output high open drain leakage current into PGD pin  VPGD = 5 V 15 µA
VPGD(OL) PGD pin output low level voltage at no supply voltage VAVIN=0, IPGD = 80 μA 0.8 V
VFBOVW Overvoltage warning threshold at FB pin (PGD fault threshold on rising) Factory default, at VREF = 600 mV 108 112 116 % VREF
VFBUVW Undervoltage warning threshold at FB pin (PGD fault threshold on falling) Factory default, at VREF = 600 mV 84 88 92 % VREF
VPGD(rise) PGD good threshold on rising and Undervotlage warning threshold de-assertation threshold at FB pin VREF = 600 mV 95 % VREF
VPGD(fall) PGD good threshold on falling and Overvotlage warning threshold de-assertation threshold at FB pin VREF = 600 mV 105 % VREF
OUTPUT OVERVOLTAGE AND UNDERVOLTAGE FAULT PROTECTION
VFBOVF Overvoltage fault threshold at FB pin Factory default, at VREF = 600 mV 113 117 121 % VREF
VFBUVF Undervoltage fault threshold at FB pin Factory default, at VREF = 600mV 79 83 87 % VREF
OUTPUT VOLTAGE TRIMMIN8
VFBRES Resolution of FB steps with VOUT_COMMAND, Trim and Margin 2-9 V
VOUT_TRANSITION_RATE Output voltage transition rate Factory default setting 1 mV/µs
Programmable range, 8 discrete settings 0.067 1.5
Accuracy –10% 10%
VOUT_SCALE_LOOP Feedback loop scaling factor Factory default setting 1
Programmable range, 3 discrete settings 0.25 1
VOUT_COMMAND Output voltage programmable register value, multiply by 2-9 to get output voltage Factor default setting 307
Programmable range VOUT_SCALE_LOOP = 1 179 845
VOUT_SCALE_LOOP = 0.5(1) 358 1690
VOUT_SCALE_LOOP = 0.25(1) 716 2816
TEMPERATURE SENSE AND THERMAL SHUTDOWN
TSD Junction thermal shutdown temperature(1) 135 145 160 °C
THYST Junction thermal shutdown hysteresis(1) 25 °C
OT_FAULT_LIMIT Internal overtemperature fault limit(1) Factory default setting 145 °C
Programmable range 120 165
OT_WARN_LIMIT Internal overtemperature warning limit(1) Factory default setting 120 °C
Programmable range 100 140
TOT(hys) Internal overtemperature fault, warning hysteresis(1) 15 20 25 °C
MEASUREMENT SYSTEM
MVOUT(rng) Output voltage measurement range(1) 0 5.8 V
MVOUT(acc) Output voltage measurement accuracy DIFFO = 1.2 V –2% 2% %
MVOUT(lsb) Output voltage measurement bit resolution(1) 2-9 V
MIOUT(rng) Output current measurement range(1) 0 52 A
MIOUT(acc) Output current measurement accuracy IOUT 20 A, TJ= 25°C –10% 0 10%
IOUT ≥ 20 A –15% 15%
3A ≤ IOUT<20 A –3 3 A
MIOUT(lsb) Output current measurement bit resolution(1) 62.5 mA
MTSNS(rng) Internal temperature sense range(1) -40 165 °C
MTSNS(acc) Internal temperature sense accuracy(1) -40°C ≤ TJ ≤ 165°C –5 5 °C
MTSNS(lsb) Internal temperature sense bit resolution(1) 1 °C
PMBUS INTERFACE
VIH(PMBUS) High-level input voltage on PMB_CLK, PMB_DATA, CNTL 1.35 V
VIL(PMBUS) Low-level input voltage on PMB_CLK, PMB_DATA, CNTL 0.8 V
VhysCNTL Hysteresis on CNTL 170 mV
IIH(PMBUS) Input high level current into PMB_CLK, PMB_DATA –10 10 μA
IIL(PMBUS) Input low level current into PMB_CLK, PMB_DATA –10 10 μA
ICNTL CNTL pin pullup current 5 10 μA
VOL(PMBUS) Output low level voltage on PMB_DATA, SMB_ALRT VAVIN> 4.5 V, input current to PMB_DATA, SMB_ALRT = 4 mA 0.4 V
IOH(PMBUS) Output high level open drain leakage current into PMB_DATA, SMB_ALRT Voltage on PMB_DATA, SMB_ALRT = 5.5 V 10 μA
IOL(PMBUS) Output low level open drain leakage current into PMB_DATA, SMB_ALRT Voltage on PMB_DATA, SMB_ALRT < 0.4 V 4 mA
FPMBUS PMBus operating frequency range Slave mode 10 400 kHz
Specified by design. Not production tested.
The parameter covers 4.5 V to 18 V of AVIN.
The setting of TON_RISE of 0 ms means the unit to bring its output voltage to the programmed regulation value as quickly as possible, which results in an effective TON_RISE time of 1 ms (fastest time supported).
The setting of TON_MAX_FAULT_LIMIT of 0 means disabling TON_MAX_FAULT response and reporting completely.
The setting of TOFF_FALL of 0 ms means the unit to bring its output voltage down to 0 as quickly as possible, which results in an effective TOFF_FALL time of 1 ms (fastest time supported).