SLUSCC7C July 2016 – June 2018 TPS546C23
PRODUCTION DATA.
The upper four bits are fixed at 0. The lower seven bits are programmable with a default value of 000 0000 0000 (binary) (0 ms).
Only 16 fixed TOFF_DELAY times are available in the device. As such, the range of programmed TOFF_DELAY settings are sub-divided into 16 buckets that then selects one of the 16 supported times. Programmed values are rounded to the nearest bucket/transition rate as outlined in the table Supported TOFF_DELAY Values:
EFFECTIVE TOFF_DELAY (ms) | PROGRAMMED TOFF_DELAY MANTISSA (decimal) | |
---|---|---|
Greater than | Less than or equal to | |
0 | — | 0 |
1 | 0 | 1 |
2 | 1 | 2 |
3 | 2 | 3 |
4 | 3 | 4 |
5 | 4 | 5 |
6 | 5 | 6 |
7 | 6 | 9 |
10 | 9 | 12 |
14 | 12 | 17 |
19 | 17 | 22 |
27 | 22 | 32 |
37 | 32 | 44 |
52 | 44 | 62 |
72 | 62 | 86 |
100 | 86 | — |