SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
This section describes the clock synthesis and clock-out divider parameters of the DPLL. For an explanation of the clock synthesis and output divider parameters of the DPLL module, see Section 3.6.3.3, Generic DPLL Overview.
Table 3-68 lists the clock synthesis parameters of the DPLL.
| Parameter Name | Control Bit Field |
|---|---|
| M | CM_CLKSEL_DPLL_IVA[18:8] DPLL_MULT |
| N | CM_CLKSEL_DPLL_IVA[6:0] DPLL_DIV |
Table 3-69 lists the clock output divider parameters of the DPLL.
| Clock Output/Divider | Parameter Name | Control/Status Bit Field |
|---|---|---|
| CLKOUT_M2 | Status | CM_DIV_M2_DPLL_IVA[9] CLKST |
| CLKOUT_M2 | Divider control | CM_DIV_M2_DPLL_IVA[4:0] DIVHS |