SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Table 14-12 and Table 14-13 list the exported reset values and mapping, respectively.
| MRM_PERMISSION_REGION_LOW_j [15:12] | MRM_PERMISSION_REGION_LOW_j [11:0] |
|---|---|
| 0x0 | 0xFFF |
| 0xF | 0xFFF |
| 0x0 | 0xFFF |
| 0x2 | 0xFFF |
| CONTROL_CORE_L3_HW_FW_EXPORTED_VALUES_CONF_LOCK_1 and CONTROL_CORE_L3_HW_FW_EXPORTED_VALUES_CONF_DBG_1 Bits | Slave NIU Firewall |
|---|---|
| [0] | GPMC |
| [3] | L3 RAM1 |
| [4] | DSS |
| [6] | GPU |
| [7] | IVAHD SL2IF |
| [8] | IVAHD CONFIG |
| [11] | EMIF and MA_MPU_NTTP |
| [12] | DEBUGSS |
| [13] | CT_TBR |
| [16] | EVE1 |
| [17] | EVE2 |
| [20] | PCIESS1 |
| [21] | PCIESS2 |
| [22] | IPU1 |
| [23] | IPU2 |
| [24] | VCP1 |
| [25] | VCP2 |
| [26] | McASP1 |
| [27] | McASP2 |
| [28] | McASP3 |
| [31] | BB2D |
| CONTROL_CORE_L3_HW_FW_EXPORTED_VALUES_CONF_LOCK_2 and CONTROL_CORE_L3_HW_FW_EXPORTED_VALUES_CONF_DBG_2 Bits | Slave NIU Firewall |
|---|---|
| [0] | DSP1 |
| [1] | DSP2 |
| [2] | L3 RAM2 |
| [3] | L3 RAM3 |
| [8] | QSPI |
| [9] | EDMA TC |
| [10] | EDMA TPCC |
For more information, see Chapter 18, Control Module.