The loop 0 iteration count register (LCNT0) contains the iteration count of Loop 0. Note that Loop 0 is the inner loop. The LCNT0 is shown in Figure 8-43 and described in Table 8-325.
See Section 8.2.4.17 for more details on hardware loop mechanism and usage of this register.
Figure 8-43 Loop 0 Iteration Count Register (LCNT0) | LEGEND: R = Readable by the MVC instruction; W = Writeable by the MVC instruction; -n = value after reset |
Table 8-325 Loop 0 Iteration Count Register (LCNT0) Field Descriptions| Bit | Field | Value | Description |
|---|
| 31-0 | LCNT0 | 0-FFFF FFFFh | Iteration count of Loop 0. |