SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA752 , DRA756
Vector instructions cannot appear in the program stream in arbitrary order. Instructions are classified as:
The sequencing rule is that computation instructions that form a loop are in one contiguous block, starting with VCOP_VLOOP_PTR[31:0]VLOOP_PTR. This block of computation instructions is called a vector command. Control, synchronization, and scalar instructions can appear in any order, except that they cannot appear inside a vector command.