SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Table 14-18 and Table 14-19 list the L3_MAIN firewall permission-setting registers.
| Register Name | Bits | Field Name | 4-bit ConnID Value (hex) (see Table 14-10) | Field Modifiability |
|---|---|---|---|---|
| MRM_PERMISSION_REGION_HIGH_j | 31 | W | ConnID = F write permission | RW |
| 30 | R | ConnID = F read permission | RW | |
| 29 | W | ConnID = E write permission | RW | |
| 28 | R | ConnID = E read permission | RW | |
| 27 | W | ConnID = D write permission | RW | |
| 26 | R | ConnID = D read permission | RW | |
| 25 | W | ConnID = C write permission | RW | |
| 24 | R | ConnID = C read permission | RW | |
| 23 | W | ConnID = B write permission | RW | |
| 22 | R | ConnID = B read permission | RW | |
| 21 | W | ConnID = A write permission | RW | |
| 20 | R | ConnID = A read permission | RW | |
| 19 | W | ConnID = 9 write permission | RW | |
| 18 | R | ConnID = 9 read permission | RW | |
| 17 | W | ConnID = 8 write permission | RW | |
| 16 | R | ConnID = 8 read permission | RW | |
| 15 | W | ConnID = 7 write permission | RW | |
| 14 | R | ConnID = 7 read permission | RW | |
| 13 | W | ConnID = 6 write permission | RW | |
| 12 | R | ConnID = 6 read permission | RW | |
| 11 | W | ConnID = 5 write permission | RW | |
| 10 | R | ConnID = 5 read permission | RW | |
| 9 | W | ConnID = 4 write permission | RW | |
| 8 | R | ConnID = 4 read permission | RW | |
| 7 | W | ConnID = 3 write permission | RW | |
| 6 | R | ConnID = 3 read permission | RW | |
| 5 | W | ConnID = 2 write permission | RW | |
| 4 | R | ConnID = 2 read permission | RW | |
| 3 | W | ConnID = 1 write permission | RW | |
| 2 | R | ConnID = 1 read permission | RW | |
| 1 | W | ConnID = 0 write permission | RW | |
| 0 | R | ConnID = 0 read permission | RW |
| Register name | Type of Permission | Bits | Field Name | Description | Field Modifiability |
|---|---|---|---|---|---|
| MRM_PERMISSION_REGION_LOW_j | Reserved | 31:16 | Reserved | ||
| Debug | 15 | DEBUG | PUBLIC PRIVILEGE DOMAIN DEBUG ALLOWED | RW | |
| 14 | DEBUG | PUBLIC USER DOMAIN DEBUG ALLOWED | RW | ||
| Reserved | 13:12 | Reserved | |||
| Access | 11 | READ | PUBLIC PRIVILEGE READ ACCESS ALLOWED | RW | |
| 10 | WRITE | PUBLIC PRIVILEGE WRITE ACCESS ALLOWED | RW | ||
| 9 | EXE | PUBLIC PRIVILEGE EXE ACCESS ALLOWED | RW | ||
| 8 | READ | PUBLIC USER READ ACCESS ALLOWED | RW | ||
| 7 | WRITE | PUBLIC USER WRITE ACCESS ALLOWED | RW | ||
| 6 | EXE | PUBLIC USER ECXE ACCESS ALLOWED | RW | ||