SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
| Register Name | Type | Register Width (Bits) | Address Offset | PCIe1_PHY_RX Physical Address |
|---|---|---|---|---|
| RESERVED | R | 32 | 0x0000 0000 | 0x4A09 4000 |
| RESERVED | R | 32 | 0x0000 0004 | 0x4A09 4004 |
| RESERVED | R | 32 | 0x0000 0008 | 0x4A09 4008 |
| PCIEPHYRX_ANA_PROGRAMMABILITY_REG1 | RW | 32 | 0x0000 000C | 0x4A09 400C |
| RESERVED | R | 32 | 0x0000 0010 | 0x4A09 4010 |
| RESERVED | R | 32 | 0x0000 0014 | 0x4A09 4014 |
| RESERVED | R | 32 | 0x0000 0018 | 0x4A09 4018 |
| PCIEPHYRX_TRIM_REG4 | RW | 32 | 0x0000 001C | 0x4A09 401C |
| RESERVED | R | 32 | 0x0000 0020 | 0x4A09 4020 |
| PCIEPHYRX_DLL_REG1 | RW | 32 | 0x0000 0024 | 0x4A09 4024 |
| PCIEPHYRX_DIGITAL_MODES_REG1 | RW | 32 | 0x0000 0028 | 0x4A09 4028 |
| RESERVED | R | 32 | 0x0000 002C | 0x4A09 402C |
| RESERVED | R | 32 | 0x0000 0030 | 0x4A09 4030 |
| RESERVED | R | 32 | 0x0000 0034 | 0x4A09 4034 |
| PCIEPHYRX_EQUALIZER_REG1 | RW | 32 | 0x0000 0038 | 0x4A09 4038 |
| RESERVED | R | 32 | 0x0000 003C | 0x4A09 403C |
| RESERVED | R | 32 | 0x0000 0040 | 0x4A09 4040 |
| RESERVED | R | 32 | 0x0000 0044 | 0x4A09 4044 |
| RESERVED | R | 32 | 0x0000 0048 | 0x4A09 4048 |
| RESERVED | R | 32 | 0x0000 004C | 0x4A09 404C |
| RESERVED | R | 32 | 0x0000 0050 | 0x4A09 4050 |
| RESERVED | R | 32 | 0x0000 0054 | 0x4A09 4054 |
| RESERVED | R | 32 | 0x0000 0058 | 0x4A09 4058 |
| RESERVED | R | 32 | 0x0000 005C | 0x4A09 405C |
| RESERVED | R | 32 | 0x0000 0060 | 0x4A09 4060 |
| RESERVED | R | 32 | 0x0000 0064 | 0x4A09 4064 |
| Register Name | Type | Register Width (Bits) | Address Offset | PCIe2_PHY_RX Physical Address |
|---|---|---|---|---|
| RESERVED | R | 32 | 0x0000 0000 | 0x4A09 5000 |
| RESERVED | R | 32 | 0x0000 0004 | 0x4A09 5004 |
| RESERVED | R | 32 | 0x0000 0008 | 0x4A09 5008 |
| PCIEPHYRX_ANA_PROGRAMMABILITY_REG1 | RW | 32 | 0x0000 000C | 0x4A09 500C |
| RESERVED | R | 32 | 0x0000 0010 | 0x4A09 5010 |
| RESERVED | R | 32 | 0x0000 0014 | 0x4A09 5014 |
| RESERVED | R | 32 | 0x0000 0018 | 0x4A09 5018 |
| PCIEPHYRX_TRIM_REG4 | RW | 32 | 0x0000 001C | 0x4A09 501C |
| RESERVED | R | 32 | 0x0000 0020 | 0x4A09 5020 |
| PCIEPHYRX_DLL_REG1 | RW | 32 | 0x0000 0024 | 0x4A09 5024 |
| PCIEPHYRX_DIGITAL_MODES_REG1 | RW | 32 | 0x0000 0028 | 0x4A09 5028 |
| RESERVED | R | 32 | 0x0000 002C | 0x4A09 502C |
| RESERVED | R | 32 | 0x0000 0030 | 0x4A09 5030 |
| RESERVED | R | 32 | 0x0000 0034 | 0x4A09 5034 |
| PCIEPHYRX_EQUALIZER_REG1 | RW | 32 | 0x0000 0038 | 0x4A09 5038 |
| RESERVED | R | 32 | 0x0000 003C | 0x4A09 503C |
| RESERVED | R | 32 | 0x0000 0040 | 0x4A09 5040 |
| RESERVED | R | 32 | 0x0000 0044 | 0x4A09 5044 |
| RESERVED | R | 32 | 0x0000 0048 | 0x4A09 5048 |
| RESERVED | R | 32 | 0x0000 004C | 0x4A09 504C |
| RESERVED | R | 32 | 0x0000 0050 | 0x4A09 5050 |
| RESERVED | R | 32 | 0x0000 0054 | 0x4A09 5054 |
| RESERVED | R | 32 | 0x0000 0058 | 0x4A09 5058 |
| RESERVED | R | 32 | 0x0000 005C | 0x4A09 505C |
| RESERVED | R | 32 | 0x0000 0060 | 0x4A09 5060 |
| RESERVED | R | 32 | 0x0000 0064 | 0x4A09 5064 |