SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Table 3-307 lists for each module of the clock domain the clocks the module receives and their role (that is, functional or interface clock).
| Module | Clock | Clock Type |
|---|---|---|
| EVE1 | EVE1_GFCLK | Interface |
Table 3-308 lists the supported wake-up request generation capability for each module of the clock domain.
| Module | Wake-Up Feature |
|---|---|
| EVE1 | Slave wake-up request (MPU-IRQ, IPU1-IRQ,IPU2-IRQ, DSP1-IRQ, DSP2-IRQ, EVE1-IRQ, EVE2-IRQ DMA_SYSTEM-DMA) |
Table 3-309 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
| Module | Clock-Management Protocol | Status Bit Field | Role |
|---|---|---|---|
| EVE1 | Master/Slave | CM_EVE1_EVE1_CLKCTRL[18] STBYST | Standby status |
| CM_EVE1_EVE1_CLKCTRL[17:16] IDLEST | Idle status |
Table 3-310 lists the supported clock-management modes and associated software control bit fields for each module of the power domain.
| Module | Disabled | Auto | Enabled | Control Bit Field | Access Type |
|---|---|---|---|---|---|
| EVE1 | Available | Available | N/A | CM_EVE1_EVE1_CLKCTRL[1:0] MODULEMODE | Read/write |