SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
| Register Name | Type | Register Width (Bits) | Address Offset | CM_CORE__CKGEN Physical Address L4_CFG Interconnect |
|---|---|---|---|---|
| CM_CLKSEL_USB_60MHZ | RW | 32 | 0x0000 0004 | 0x4A00 8104 |
| CM_CLKMODE_DPLL_PER | RW | 32 | 0x0000 0040 | 0x4A00 8140 |
| CM_IDLEST_DPLL_PER | R | 32 | 0x0000 0044 | 0x4A00 8144 |
| CM_AUTOIDLE_DPLL_PER | RW | 32 | 0x0000 0048 | 0x4A00 8148 |
| CM_CLKSEL_DPLL_PER | RW | 32 | 0x0000 004C | 0x4A00 814C |
| CM_DIV_M2_DPLL_PER | RW | 32 | 0x0000 0050 | 0x4A00 8150 |
| RESERVED | R | 32 | 0x0000 0054 | 0x4A00 8154 |
| CM_DIV_H11_DPLL_PER | RW | 32 | 0x0000 0058 | 0x4A00 8158 |
| CM_DIV_H12_DPLL_PER | RW | 32 | 0x0000 005C | 0x4A00 815C |
| CM_DIV_H13_DPLL_PER | RW | 32 | 0x0000 0060 | 0x4A00 8160 |
| CM_DIV_H14_DPLL_PER | RW | 32 | 0x0000 0064 | 0x4A00 8164 |
| RESERVED | R | 32 | 0x0000 0068 | 0x4A00 8168 |
| RESERVED | R | 32 | 0x0000 006C | 0x4A00 816C |
| CM_CLKMODE_DPLL_USB | RW | 32 | 0x0000 0080 | 0x4A00 8180 |
| CM_IDLEST_DPLL_USB | R | 32 | 0x0000 0084 | 0x4A00 8184 |
| CM_AUTOIDLE_DPLL_USB | RW | 32 | 0x0000 0088 | 0x4A00 8188 |
| CM_CLKSEL_DPLL_USB | RW | 32 | 0x0000 008C | 0x4A00 818C |
| CM_DIV_M2_DPLL_USB | RW | 32 | 0x0000 0090 | 0x4A00 8190 |
| RESERVED | R | 32 | 0x0000 00A8 | 0x4A00 81A8 |
| RESERVED | R | 32 | 0x0000 00AC | 0x4A00 81AC |
| CM_CLKDCOLDO_DPLL_USB | R | 32 | 0x0000 00B4 | 0x4A00 81B4 |
| CM_CLKMODE_DPLL_PCIE_REF | RW | 32 | 0x0000 0100 | 0x4A00 8200 |
| CM_IDLEST_DPLL_PCIE_REF | R | 32 | 0x0000 0104 | 0x4A00 8204 |
| CM_AUTOIDLE_DPLL_PCIE_REF | RW | 32 | 0x0000 0108 | 0x4A00 8208 |
| CM_CLKSEL_DPLL_PCIE_REF | RW | 32 | 0x0000 010C | 0x4A00 820C |
| CM_DIV_M2_DPLL_PCIE_REF | RW | 32 | 0x0000 0110 | 0x4A00 8210 |
| RESERVED | R | 32 | 0x0000 0114 | 0x4A00 8214 |
| RESERVED | R | 32 | 0x0000 0118 | 0x4A00 8218 |
| CM_CLKMODE_APLL_PCIE | RW | 32 | 0x0000 011C | 0x4A00 821C |
| CM_IDLEST_APLL_PCIE | R | 32 | 0x0000 0120 | 0x4A00 8220 |
| CM_DIV_M2_APLL_PCIE | R | 32 | 0x0000 0124 | 0x4A00 8224 |
| CM_CLKVCOLDO_APLL_PCIE | R | 32 | 0x0000 0128 | 0x4A00 8228 |