SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Table 14-400 lists the settings of the AP registers relative to an L4 interconnect firewall. These values are computed based on the physical implementation of each L4 interconnect.
| Register Type | Register Name | Bits | Field | Description |
|---|---|---|---|---|
| Segment | L4_AP_SEGMENT_i_L (2) | 31:0 | BASE | Segment base address |
| L4_AP_SEGMENT_i_H (2) | 5:0 | SIZE | Segment size equals to 2SIZE | |
| Protection groups | L4_AP_PROT_GROUP_MEMBERS_k_L (3) | 15:0 | CONNID_BIT_VECTOR | For L4ConnID, see Table 14-389. |
| L4_AP_PROT_GROUP_ROLES_k_L (3) L4_AP_PROT_GROUP_ROLES_k_H | 31:0 | ENABLE | See for REQ_INFO description. (1) | |
| Region setting | L4_AP_REGION_l_L (4) | 20:0 | BASE | Defines the base address of region with respect to its segment base address |
| L4_AP_REGION_l_H (4) | 31:28 | MADDRSPACE | Target interconnect MAddrSpace | |
| 26:24 | SEGMENT_ID | Segment ID number of the region | ||
| 22:20 | PROT_GROUP_ID | Protection group member attached to the region | ||
| 18:17 | BYTE_DATA_WIDTH_EXP | Determines the number of bytes in an access | ||
| 14:8 | PHY_TARGET_ID | Physical target ID | ||
| 6:1 | SIZE | Size of the region equals to 2SIZE | ||
| 0 | ENABLE | Enables the region protection |