SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
While the DSP1_SYSTEM and DSP2_SYSTEM addresses are part of the device L3_MAIN memory space, the DSP_SYSTEM addresses are visible only within the DSP_ICFG internal configuration space (visible only to C66x CPU and debug logic).
| Register Name | Type | Register Width (Bits) | Address Offset | DSP_SYSTEM Physical Address DSP1 and DSP2 private | DSP1_SYSTEM Physical Address L3_MAIN Interconnect |
|---|---|---|---|---|---|
| DSP_SYS_REVISION | R | 32 | 0x0000 0000 | 0x01D0 0000 | 0x40D0 0000 |
| DSP_SYS_HWINFO | R | 32 | 0x0000 0004 | 0x01D0 0004 | 0x40D0 0004 |
| DSP_SYS_SYSCONFIG | RW | 32 | 0x0000 0008 | 0x01D0 0008 | 0x40D0 0008 |
| DSP_SYS_STAT | R | 32 | 0x0000 000C | 0x01D0 000C | 0x40D0 000C |
| DSP_SYS_DISC_CONFIG | RW | 32 | 0x0000 0010 | 0x01D0 0010 | 0x40D0 0010 |
| DSP_SYS_BUS_CONFIG | RW | 32 | 0x0000 0014 | 0x01D0 0014 | 0x40D0 0014 |
| DSP_SYS_MMU_CONFIG | RW | 32 | 0x0000 0018 | 0x01D0 0018 | 0x40D0 0018 |
| DSP_SYS_IRQWAKEEN0 | RW | 32 | 0x0000 0020 | 0x01D0 0020 | 0x40D0 0020 |
| DSP_SYS_IRQWAKEEN1 | RW | 32 | 0x0000 0024 | 0x01D0 0024 | 0x40D0 0024 |
| DSP_SYS_DMAWAKEEN0 | RW | 32 | 0x0000 0030 | 0x01D0 0030 | 0x40D0 0030 |
| DSP_SYS_DMAWAKEEN1 | RW | 32 | 0x0000 0034 | 0x01D0 0034 | 0x40D0 0034 |
| DSP_SYS_EVTOUT_SET | RW | 32 | 0x0000 0040 | 0x01D0 0040 | 0x40D0 0040 |
| DSP_SYS_EVTOUT_CLR | RW | 32 | 0x0000 0044 | 0x01D0 0044 | 0x40D0 0044 |
| RESERVED | R | 32 | 0x0000 0048 | 0x01D0 0048 | 0x40D0 0048 |
| DSP_SYS_ERRINT_IRQSTATUS_RAW | RW | 32 | 0x0000 0050 | 0x01D0 0050 | 0x40D0 0050 |
| DSP_SYS_ERRINT_IRQSTATUS | RW | 32 | 0x0000 0054 | 0x01D0 0054 | 0x40D0 0054 |
| DSP_SYS_ERRINT_IRQENABLE_SET | RW | 32 | 0x0000 0058 | 0x01D0 0058 | 0x40D0 0058 |
| DSP_SYS_ERRINT_IRQENABLE_CLR | RW | 32 | 0x0000 005C | 0x01D0 005C | 0x40D0 005C |
| DSP_SYS_EDMAWAKE0_IRQSTATUS_RAW | RW | 32 | 0x0000 0060 | 0x01D0 0060 | 0x40D0 0060 |
| DSP_SYS_EDMAWAKE0_IRQSTATUS | RW | 32 | 0x0000 0064 | 0x01D0 0064 | 0x40D0 0064 |
| DSP_SYS_EDMAWAKE0_IRQENABLE_SET | RW | 32 | 0x0000 0068 | 0x01D0 0068 | 0x40D0 0068 |
| DSP_SYS_EDMAWAKE0_IRQENABLE_CLR | RW | 32 | 0x0000 006C | 0x01D0 006C | 0x40D0 006C |
| DSP_SYS_EDMAWAKE1_IRQSTATUS_RAW | RW | 32 | 0x0000 0070 | 0x01D0 0070 | 0x40D0 0070 |
| DSP_SYS_EDMAWAKE1_IRQSTATUS | RW | 32 | 0x0000 0074 | 0x01D0 0074 | 0x40D0 0074 |
| DSP_SYS_EDMAWAKE1_IRQENABLE_SET | RW | 32 | 0x0000 0078 | 0x01D0 0078 | 0x40D0 0078 |
| DSP_SYS_EDMAWAKE1_IRQENABLE_CLR | RW | 32 | 0x0000 007C | 0x01D0 007C | 0x40D0 007C |
| RESERVED | R | 32 | 0x0000 00E0 | 0x01D0 00E0 | 0x40D0 00E0 |
| RESERVED | R | 32 | 0x0000 00E4 | 0x01D0 00E4 | 0x40D0 00E4 |
| DSP_SYS_HW_DBGOUT_SEL | RW | 32 | 0x0000 00F8 | 0x01D0 00F8 | 0x40D0 00F8 |
| DSP_SYS_HW_DBGOUT_VAL | R | 32 | 0x0000 00FC | 0x01D0 00FC | 0x40D0 00FC |
| Register Name | Type | Register Width (Bits) | Address Offset | DSP2_SYSTEM Physical Address L3_MAIN Interconnect |
|---|---|---|---|---|
| DSP_SYS_REVISION | R | 32 | 0x0000 0000 | 0x4150 0000 |
| DSP_SYS_HWINFO | R | 32 | 0x0000 0004 | 0x4150 0004 |
| DSP_SYS_SYSCONFIG | RW | 32 | 0x0000 0008 | 0x4150 0008 |
| DSP_SYS_STAT | R | 32 | 0x0000 000C | 0x4150 000C |
| DSP_SYS_DISC_CONFIG | RW | 32 | 0x0000 0010 | 0x4150 0010 |
| DSP_SYS_BUS_CONFIG | RW | 32 | 0x0000 0014 | 0x4150 0014 |
| DSP_SYS_MMU_CONFIG | RW | 32 | 0x0000 0018 | 0x4150 0018 |
| DSP_SYS_IRQWAKEEN0 | RW | 32 | 0x0000 0020 | 0x4150 0020 |
| DSP_SYS_IRQWAKEEN1 | RW | 32 | 0x0000 0024 | 0x4150 0024 |
| DSP_SYS_DMAWAKEEN0 | RW | 32 | 0x0000 0030 | 0x4150 0030 |
| DSP_SYS_DMAWAKEEN1 | RW | 32 | 0x0000 0034 | 0x4150 0034 |
| DSP_SYS_EVTOUT_SET | RW | 32 | 0x0000 0040 | 0x4150 0040 |
| DSP_SYS_EVTOUT_CLR | RW | 32 | 0x0000 0044 | 0x4150 0044 |
| RESERVED | R | 32 | 0x0000 0048 | 0x4150 0048 |
| DSP_SYS_ERRINT_IRQSTATUS_RAW | RW | 32 | 0x0000 0050 | 0x4150 0050 |
| DSP_SYS_ERRINT_IRQSTATUS | RW | 32 | 0x0000 0054 | 0x4150 0054 |
| DSP_SYS_ERRINT_IRQENABLE_SET | RW | 32 | 0x0000 0058 | 0x4150 0058 |
| DSP_SYS_ERRINT_IRQENABLE_CLR | RW | 32 | 0x0000 005C | 0x4150 005C |
| DSP_SYS_EDMAWAKE0_IRQSTATUS_RAW | RW | 32 | 0x0000 0060 | 0x4150 0060 |
| DSP_SYS_EDMAWAKE0_IRQSTATUS | RW | 32 | 0x0000 0064 | 0x4150 0064 |
| DSP_SYS_EDMAWAKE0_IRQENABLE_SET | RW | 32 | 0x0000 0068 | 0x4150 0068 |
| DSP_SYS_EDMAWAKE0_IRQENABLE_CLR | RW | 32 | 0x0000 006C | 0x4150 006C |
| DSP_SYS_EDMAWAKE1_IRQSTATUS_RAW | RW | 32 | 0x0000 0070 | 0x4150 0070 |
| DSP_SYS_EDMAWAKE1_IRQSTATUS | RW | 32 | 0x0000 0074 | 0x4150 0074 |
| DSP_SYS_EDMAWAKE1_IRQENABLE_SET | RW | 32 | 0x0000 0078 | 0x4150 0078 |
| DSP_SYS_EDMAWAKE1_IRQENABLE_CLR | RW | 32 | 0x0000 007C | 0x4150 007C |
| RESERVED | R | 32 | 0x0000 00E0 | 0x4150 00E0 |
| RESERVED | R | 32 | 0x0000 00E4 | 0x4150 00E4 |
| DSP_SYS_HW_DBGOUT_SEL | RW | 32 | 0x0000 00F8 | 0x4150 00F8 |
| DSP_SYS_HW_DBGOUT_VAL | R | 32 | 0x0000 00FC | 0x4150 00FC |