SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
Table 14-529 and Table 14-530 summarizes the L4 AP register mapping.
| Register Name | Type | Register Width (Bits) | Address Offset | PER1_AP Physical Address | PER2_AP Physical Address | PER3_AP Physical Address |
|---|---|---|---|---|---|---|
| L4_AP_COMPONENT_L | R | 32 | 0x0000 0000 | 0x4800 0000 | 0x4840 0000 | 0x4880 0000 |
| L4_AP_COMPONENT_H | R | 32 | 0x0000 0004 | 0x4800 0004 | 0x4840 0004 | 0x4880 0004 |
| L4_AP_SEGMENT_i_L (1) | RW | 32 | 0x0000 0100 + (0x08*i) | 0x4800 0100 + (0x08*i) | 0x4840 0100 + (0x08*i) | 0x4880 0100 + (0x08*i) |
| L4_AP_SEGMENT_i_H (1) | RW | 32 | 0x0000 0104 + (0x08*i) | 0x4800 0104 + (0x08*i) | 0x4840 0104 + (0x08*i) | 0x4880 0104 + (0x08*i) |
| L4_AP_PROT_GROUP_MEMBERS_k_L (2) | R | 32 | 0x0000 0200 + (0x08*k) | 0x4800 0200 + (0x08*k) | 0x4840 0200 + (0x08*k) | 0x4880 0200 + (0x08*k) |
| L4_AP_PROT_GROUP_MEMBERS_k_H (2) | R | 32 | 0x0000 0204 + (0x08*k) | 0x4800 0204 + (0x08*k) | 0x4840 0204 + (0x08*k) | 0x4880 0204 + (0x08*k) |
| L4_AP_PROT_GROUP_ROLES_k_L (2) | R | 32 | 0x0000 0280 + (0x08*k) | 0x4800 0280 + (0x08*k) | 0x4840 0280 + (0x08*k) | 0x4880 0280 + (0x08*k) |
| L4_AP_PROT_GROUP_ROLES_k_H (2) | R | 32 | 0x0000 0284 + (0x08*k) | 0x4800 0284 + (0x08*k) | 0x4840 0284 + (0x08*k) | 0x4880 0284 + (0x08*k) |
| L4_AP_REGION_l_L (3) | RW | 32 | 0x0000 0300 + (0x08*l) | 0x4800 0300 + (0x08*l) | 0x4840 0300 + (0x08*l) | 0x4880 0300 + (0x08*l) |
| L4_AP_REGION_l_H (3) | RW | 32 | 0x0000 0304 + (0x08*l) | 0x4800 0304 + (0x08*l) | 0x4840 0304 + (0x08*l) | 0x4880 0304 + (0x08*l) |
| Register Name | Type | Register Width (Bits) | Address Offset | CFG_AP Physical Address | WKUP_AP Physical Address |
|---|---|---|---|---|---|
| L4_AP_COMPONENT_L | R | 32 | 0x0000 0000 | 0x4A00 0000 | 0x4AE0 0000 |
| L4_AP_COMPONENT_H | R | 32 | 0x0000 0004 | 0x4A00 0004 | 0x4AE0 0004 |
| L4_AP_SEGMENT_i_L (1) | RW | 32 | 0x0000 0100 + (0x08*i) | 0x4A00 0100 + (0x08*i) | 0x4AE0 0100 + (0x08*i) |
| L4_AP_SEGMENT_i_H (1) | RW | 32 | 0x0000 0104 + (0x08*i) | 0x4A00 0104 + (0x08*i) | 0x4AE0 0104 + (0x08*i) |
| L4_AP_PROT_GROUP_MEMBERS_k_L (2) | R | 32 | 0x0000 0200 + (0x08*k) | 0x4A00 0200 + (0x08*k) | 0x4AE0 0200 + (0x08*k) |
| L4_AP_PROT_GROUP_MEMBERS_k_H (2) | R | 32 | 0x0000 0204 + (0x08*k) | 0x4A00 0204 + (0x08*k) | 0x4AE0 0204 + (0x08*k) |
| L4_AP_PROT_GROUP_ROLES_k_L (2) | R | 32 | 0x0000 0280 + (0x08*k) | 0x4A00 0280 + (0x08*k) | 0x4AE0 0280 + (0x08*k) |
| L4_AP_PROT_GROUP_ROLES_k_H (2) | R | 32 | 0x0000 0284 + (0x08*k) | 0x4A00 0284 + (0x08*k) | 0x4AE0 0284 + (0x08*k) |
| L4_AP_REGION_l_L (3) | RW | 32 | 0x0000 0300 + (0x08*l) | 0x4A00 0300 + (0x08*l) | 0x4AE0 0300 + (0x08*l) |
| L4_AP_REGION_l_H (3) | RW | 32 | 0x0000 0304 + (0x08*l) | 0x4A00 0304 + (0x08*l) | 0x4AE0 0304 + (0x08*l) |