SPRUI30H November 2015 – May 2024
VCOP has a configuration bus slave interface that follows the OCP 32-bit slave protocol. The interface enables module configuration, status, processor state readout during debug.
The interface operates in the same clock domain as clk_eve_sca, the scalar core and scalar/vector interface clock.
The memory map of the configuration bus is specified in Section 8.3.7.2.1.