SPRUI30H November 2015 – May 2024 DRA745 , DRA746 , DRA750 , DRA756
The DSP_NoC registers (starting at offset >= 0x0000_4000) are used for error logging and flag muxing purposes. The status information stored in there can be used for example to resolve issues related to DSP_NoC access conflicts, for debug purposes, etc.
For more information, refer to the Flag Muxing, in the L3_MAIN Interconnect.